Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2K-0564: 1/2''-20 Cone Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2K-0564: 1/2''-20 Cone Lock Nut
2K-0564: 1/2''-20 Cone Lock Nut

Lock Nut

Brand: Cat

Product Images
2K-0564: 1/2''-20 Cone Lock Nut
2K-0564: 1/2''-20 Cone Lock Nut
2K-0564: 1/2''-20 Cone Lock Nut
2K-0564: 1/2''-20 Cone Lock Nut
2K-0564: 1/2''-20 Cone Lock Nut

Lock Nut

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2K-0564

Units of Measure

USMetric
Thickness (mm): 11.11
Thickness (in): 0.437
Height (in): 0.44
Nut Type: Hex
Drive (in): 0.75
Material: STEEL,Alloy Zinc,Other Mixed: Metal-Nonmetal
Thread Size (in - TPI) (in): 1/2-20
Material Description:  SAE J995 Grade 8
Coating: Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Thread Size (mm): 0.500
Class or Grade: Sae J995 Grade 8
Hardened: Yes
Nut Width - 3 (in): 3/4
Thread: Fine Thread UNF
Hole Thread Pitch: 20.0
Thread Size (dia x pitch) (mm): 1/2x20
Drive (mm): 19.05
View More
Compatible Models for part number 2K-0564

GENERATOR

SR4

INTEGRATED TOOLCARRIER

IT18F IT18B IT12B IT14F IT14B IT28F IT28B

POWER PACK

PR118 PR123 PR121

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

WHEEL SKIDDER

525 515 545 535B 525B

MINI HYD EXCAVATOR

304.5E2

EXCAVATOR

330 L 320-A L 320-A S 320-A N 215D 375-A L 325-A 325 LN 312-A 350-A 311-A 330-A L 330 LN 325 L 330C L 350-A L 330C FM 350 L 330-A L 325-A LN 325-A L 320-A 330-A 320N 330C LN 235C 235D 375-A 330-A LN 245D 330C 245B 320 L 330C MH

LANDSCAPE TILLER

LT18 LT13

COMPACT TRACK LOADER

299D3 XE 299D3

WHEEL TRACTOR

633E II 651E 615C II 631E 623E 623F 657E 621E 621F 621S 613C II 615C 627E 627F 613C 637E

HYDRAULIC CONTROL

183B

TRACK LOADER

933C 963 931C II 973 935C 983 935B 939 933 931 983B 943 939C 953 963B 953B 977D 977L 931B 931C 955L 935C II

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825C 815B

BACKHOE LOADER

426B 438B 416 426 428 436B 446B 446 428B 416B

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

836 826C 816B

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 960F 950B 950E 950F 916 920 988B 988F 926 930 936 966D 966F 966E 966F II 950B/950E 936E 936F 992D 980C 980F 928F 926E 970F 950F II

ARTICULATED TRUCK

D20D D30C D30D D35C D300D D300B D250D D250B D400D D25D D25C D350D D350C D40D

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C18 3406C D343 3126 D348 D349 D346 D398B 3116 3408E 3408B 3408C 3412 3512 3412E 3412C 3516 3508 D398 D399 D353C D353E D353D C15 D379 D379B

WHEEL SCRAPER

621E

QUARRY TRUCK

775B 771C

RAKE-POWER BOX

PR190 PR172 PR184

TRACTOR

768C 772B

GAS ENGINE

G398 G399 G3306B G379A G3304 G3306 G353D G3408 G379

BULLDOZER

7SU 6SU 11SU 7S LGP 8S 8U 834U 834S 4S 4P 6A 6S 11U 7A 7S 7U 8A 3S 3P 8SU 4A

PUMPER

SPF343C SPF343 CPT372

UNDERGROUND ART TRUCK

AD60 AD63

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

WINCH

54H 57H 56H 53 55 54

MOTOR GRADER

120G 140G 16G 130G 14G 12G 160G

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D3C II D4H III D3C III D4C III D3G D3B D3C D4B D5H XL D5C III D4G D4H D4C D5H D5G D6H D7H D3 D8K D8N D9H D4H XL D4C II D11N

MARINE AUXILIARY

3516B 3512B 3508B

MARINE ENGINE

3516 3618 C32 3412

PIPELAYER

587R 578 583R 589

MOBILE HYD POWER UNIT

330C

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

3508 3512B 3516B

ENGINE

C15 C18 3126

GEN SET ENGINE

3516B 3512B 3508 3512 3508B 3516

ENGINE - MACHINE

3116 3408

CHALLENGER

65 75 65C 65B 65D 75C

RIPPER

953B 8D 963 953 11 943 3 7 6 4 9 8 9D

SKID STEER LOADER

272D3 XE 272D3

CABLE CONTROL

117

TRUCK

794 AC 773B 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced