Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-8002: 88.49mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-8002: 88.49mm Inside Diameter Seal-O-Ring
6V-8002: 88.49mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6V-8002: 88.49mm Inside Diameter Seal-O-Ring
6V-8002: 88.49mm Inside Diameter Seal-O-Ring
6V-8002: 88.49mm Inside Diameter Seal-O-Ring
6V-8002: 88.49mm Inside Diameter Seal-O-Ring
6V-8002: 88.49mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8002

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 88.49
Inside Diameter (in): 3.484
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 238
View More
Compatible Models for part number 6V-8002

GENERATOR

SR4 SR5 SR4B

LOAD HAUL DUMP

OTHER

OFF HIGHWAY TRUCK

793F 798 AC 793 798 796 AC 794 AC

MOTOR GRADER

24

TRACK-TYPE TRACTOR

D2 D1 D3 D8T D8N D9T

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

MINI HYD EXCAVATOR

308 309

ROTARY DRILL

MD6310

ASPHALT PAVER

AP400 AP455

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

MARINE ENGINE

3516 3512 3508 3616 3612 3508C 3508B 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C175-16 3512B C9.3 C9

PIPELAYER

587T 583T PL83 PL87 PL61

MINING EXCAVATOR

5110B

EXCAVATOR

316 GC 316 GX 315 GC 317 315 313 330C L 330C FM 313 GX 313 GC 319 330C LN 312 GX 312 GC 330C M318 317 GC 330C MH M320

VIBRATORY COMPACTOR

CS11 GC CS7 CB-64 CB-54 CP7 CS-64 CP-64 CS512 GC CB-534 CP-573E CB-534C CB-534D CP11 GC CS10 GC CS-573D CS-573E CP12 GC

MOBILE HYD POWER UNIT

330C

PETROLEUM PACKAGE

CX31-C15I CX35-P800 3508 TH35-E81 CX31-P600- TH31-E61 TH35-C15I

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

G3520 G3516 G3512 G3508 G3516B C175-16GENSET G3516K 3508B SR5 C9 3508 XQ60 C175-20 C175-16 G3520B 3516 3512 G3520H G3520K 3512C 3512B XQP60 C9.3 3516C 3516B 3516C GEN SET G3512K 3516E

WHEEL TRACTOR

633E II 631E 631G 623E 623F 621F 621G 627G 627F 637G 637E

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

ENGINE

C175-16 C175-20 3512E 3508PETROL 3512PETROL 3512C G3516J 3516C 3516E 3516PETROLEUM C3.6

TRACK LOADER

973K

PETROLEUM ENGINE

3516 3512 3516C 3516B C175-16 3512C 3512B

SOIL COMPACTOR

CS12 GC CP11 CP13 CS13 CS13 GC CS10 GC CP12 GC CP13 GC CS11 GC

LOCOMOTIVE ENGINE

C175-16 C175-20 3512B 3516 3508B

BACKHOE LOADER

420XE 415 416 428 424 420 434 430 432 444

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

834 844 834K

LANDFILL COMPACTOR

836K

PETROLEUM GEN SET

3512C

COMPACT WHEEL LOADER

914 910 920

TELEHANDLER

TH1055 TH0642 TH1255 TH0842

WHEEL LOADER

972G 988 XE 988F II 988 995 988K XE 988F 988K 966G 908 907 906 972G II 990 II 966G II

ROAD RECLAIMER

RM500B RM500

GEN SET ENGINE

3516B 3512B 3508 3616 3512 3508B 3516

CHALLENGER

55 35 45

SKID STEER LOADER

270XE 250 260 270 265

WHEELED EXCAVATOR

M313-07 M322D MH M314 M315 M318D M318C M320 M320F M314-07 M324D2 MH M318D MH M322D2 M322D M322C M318C MH M320D2 M322D2 MH

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3516B 3516C 3512E 3512B C2.8 C175-16 C3.6 3512 3412E 3516 3508B 3508

TRUCK

797 795F XQ 793F 793F XQ 797F 794 AC 797B 793F CMD 793F OEM 795F AC 793F AC

GAS ENGINE

G3512B G3512J G3520B G3612 G3616 G3608 G3508J G3508B G3516J G3520 G3516B G3512 G3516 G3508

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced