Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings2K-4505: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings2K-4505: Sleeve Bearing (Bushing)
2K-4505: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
2K-4505: Sleeve Bearing (Bushing)
2K-4505: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2K-4505

Units of Measure

USMetric
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 51.0
Inside Diameter (in): 2.01
Outside Diameter (mm): 64.0
Outside Diameter (in): 2.5
Overall Length (mm): 50.0
Overall Length (in): 1.97
Type: Straight Sleeve
Material: Steel,STEEL,Low Alloy Steel,Carbon Steel
Approximate Outside Diameter (mm): 64.0
Cross Holes: No
Approximate Overall Length (mm): 50.0
External Groove: No
Approximate Inside Diameter (mm): 51.0
View More
Compatible Models for part number 2K-4505

PIPELAYER

594H 594

WHEEL SCRAPER

613 613B

TRACK LOADER

955C 977D 951C 955H 977H 941B 951B 955K 955L 953K 941

SOIL COMPACTOR

815

BULLDOZER

815 955 977A

WHEEL DOZER

814

WHEEL LOADER

966C 950 920 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced