Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2K-6073: 3/8''-16 x 2 3/4'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2K-6073: 3/8''-16 x 2 3/4'' Hex Socket Head Bolt
2K-6073: 3/8''-16 x 2 3/4'' Hex Socket Head Bolt

Cat® 3/8-16 Thread 69.85mm Long Hex Socket Head Bolt

Brand: Cat

Product Images
2K-6073: 3/8''-16 x 2 3/4'' Hex Socket Head Bolt
2K-6073: 3/8''-16 x 2 3/4'' Hex Socket Head Bolt
2K-6073: 3/8''-16 x 2 3/4'' Hex Socket Head Bolt
2K-6073: 3/8''-16 x 2 3/4'' Hex Socket Head Bolt
2K-6073: 3/8''-16 x 2 3/4'' Hex Socket Head Bolt

Cat® 3/8-16 Thread 69.85mm Long Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2K-6073

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Grip Length (in): 1.5
Thread Size (dia x pitch) (mm): 3/8x16
Bolt Type: Socket Head
Thread Size (in): 0.015
Class or Grade: Astm A574 (180 Ksi)
Bolt Length (in): 2.75
Thread Size (mm): 0.375
Grip Length (mm): 38.1
Bolt Length (mm): 69.85
View More
Compatible Models for part number 2K-6073

WHEEL TRACTOR

615C 633E II 627G 637G 627F 637E 621F 631E 621G 631G

PETROLEUM ENGINE

C280-12

LOCOMOTIVE ENGINE

3612

WHEEL DOZER

854G

WHEEL LOADER

988F II 992C

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE ENGINE

3616 3612 C280-16 C280-12

TRUCK

777C 777B 777D 777F

WHEEL SCRAPER

623B

CABLE CONTROL

117

GAS ENGINE

G3612 G3616 G3608

EXCAVATOR

322B L 235C 235D

VIBRATORY COMPACTOR

CP-44 CS-433E CP-433E CS-44

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced