Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings2K-8302: 20.688mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings2K-8302: 20.688mm Outside Diameter Sleeve Bearing
2K-8302: 20.688mm Outside Diameter Sleeve Bearing

Cat® 20.688mm Outside Diameter 12.7mm Long Sleeve Bearing for Gear in Input Drive Shaft

Brand: Cat

Product Images
2K-8302: 20.688mm Outside Diameter Sleeve Bearing
2K-8302: 20.688mm Outside Diameter Sleeve Bearing

Cat® 20.688mm Outside Diameter 12.7mm Long Sleeve Bearing for Gear in Input Drive Shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2K-8302

Units of Measure

USMetric
Inside Diameter (mm): 16.0
Inside Diameter (in): 0.63
Outside Diameter (mm): 21.0
Outside Diameter (in): 0.81
Overall Length (mm): 15.0
Overall Length (in): 0.6
Material: P/M Bronze,POWDERED METAL,Alloy Bronze
Type: Straight Sleeve
Approximate Outside Diameter (mm): 21.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 13.0
External Groove: No
Approximate Inside Diameter (mm): 16.0
View More
Compatible Models for part number 2K-8302

TRACK-TYPE TRACTOR

D7H D8N

WHEEL TRACTOR

621 627B 627G 621B 627H 627E 621K OEM 623B 627F 621R 621E 623G 621F 623H 623E 623F 621G 621H 621S

RIPPER

7

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 627K 623K LRC 623K 621K

WHEEL SCRAPER

621E 621B

TRACK LOADER

983

BULLDOZER

7A 7S 7U 7SU 7S LGP

WHEEL DOZER

834 824B 824

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced