Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins2L-1699: 38.10mm Long Steel Slotted Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins2L-1699: 38.10mm Long Steel Slotted Spring Pin
2L-1699: 38.10mm Long Steel Slotted Spring Pin

Inch

Brand: Cat

Product Images
2L-1699: 38.10mm Long Steel Slotted Spring Pin
2L-1699: 38.10mm Long Steel Slotted Spring Pin
2L-1699: 38.10mm Long Steel Slotted Spring Pin
2L-1699: 38.10mm Long Steel Slotted Spring Pin
2L-1699: 38.10mm Long Steel Slotted Spring Pin

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2L-1699
Pin Length - B (in): 1 1/2
Pin Diameter - A (in): 1/4
Material: Low Alloy Steel,Carbon Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 2L-1699

UNDERGROUND ART TRUCK

AD22 AD45B AD55B AD60 AD55 AD63 AD30 AD45

POWER MODULE

PMG3516

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

LOAD HAUL DUMP

R1300G R2900 XE R1300G II R1300

IN-LINE RIPPER

TL2 930 TL2 730

OFF HIGHWAY TRUCK

793D 773 793F 785D 793 789D 3508B

MOTOR GRADER

120B 140B 140 14E 120 12F 12E

TRACK-TYPE TRACTOR

D10 D11 D9 GC 30/30 D3B D6C D7E D7F D9 D8R D10T2 D8H D9G D9T D9R DEUCE D10T D11T D7E LGP

WHEEL SKIDDER

528

MARINE AUXILIARY

3512C 3512B

MARINE ENGINE

D342C D346 D348 3516C 3516E D342 3512C 3512E D337F C175-16

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

587T 587R 578 583T 583R 589 594 PL83 PL87

MINING EXCAVATOR

5110B

SOIL FINISHER

TL4 24

WHEEL TRACTOR

621K OEM 657G

GENERATOR SET

G3516 G3512 G3508 G3516C G3516E G3516H C175-16GENSET 3508B C32 C175-20 C175-16 G3520C G3520B 3516 G3520E 3512 G3520H G3520K 3512C 3512B C18 MARINE GS G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

HYDRAULIC CONTROL

193B 191 181 173B 161 143 183B 150 151 141 140

ENGINE

C175-16 3512PETROL 3512C G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM G3520J G3520H

TRACK LOADER

977K 977L 955H

PETROLEUM ENGINE

3516 3512 2016 3516C 3516B C175-16 3512E 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516C 3516B 3512E 3512C 3512B 3508C 3508B

EJECTOR TRUCK

D400E II

BACKHOE LOADER

426B 438B 416 426 428 436B 438 436 446 428B 416B

COLD PLANER

PM-201 PM-565B

WHEEL DOZER

844 844H 844K

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

972K 988 XE 950K 962K 995 990 993 992 988K XE 966C 966K 966R 950 966K XE 990K 990H 993K 980K 994K

GEN SET ENGINE

POWER SYS G3516C

CHALLENGER

55 65 65B 35 45

ARTICULATED TRUCK

D550B D44B D20D D35HP D30C D30D D250E II D35C D300E D300D D300B D400E D250E D250D D250B D400D D25D D25C D350E D350D D350C D350E II D400 D40D D400E II D300E II

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

LD700E

INDUSTRIAL ENGINE

3516B 3516C D342 D343 D348 D346 3512B 3512C G3520H 3304 D320A C175-16 3512 3516 3508 D353C D353E D353D D342C D330C

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

TRUCK

785 789 793 797 793D 793B 793C 793F 69D 793F XQ 773E 773D 797F 773F 785C 785D 797B 773B 785B 793F CMD 775F 793F OEM 775E 775D 789C 789D 777C 777B 789B 777D 777F 772 770 777 769D 769C

WHEEL SCRAPER

615 623B

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3516E G3516C G3516B G3512 G3516 G3508

TRACTOR

776 776D 776C 776B 768C 772B 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced