2L-1701: BOLT
+ / - Hover over image to Zoom
Other Views

    2L-1701: BOLT

    Part Number: 2L-1701
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Drive (mm): 23.8125
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 4.7625
    • Head Height (mm): 11.90625
    • Hole Thread Pitch: 18
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 38.1
    • Thread: Fine Thread UNF
    • Thread Size (mm): .625
    telehandler
    TH82, TH330B, TH355B, TL642D, TH360B, TH560B, TH350B, TL1255D, TH580B, TH460B, TH210, TH62, TH63, TL943D, TH215, TL1055D, TH220B, TH340B, TH3510D, TH514D, TH357DLRC, RT50, RT60, TH3510DLRC, TH306D, RT50SA, TH408D, TH408DLRC, TH306DLRC, TH357D

    3300
    3306

    log loaders forestry
    325DFMLL, 325DFMLLA, 324DFMLL

    7 to 9 liter
    3126

    marine products
    D333A, D330A, D334

    wheel tractor scrapers
    615, 627E, 627EPP, 615C, 627B, 627BPP

    track loaders
    977K, 977L

    track type tractors
    D5HIIXL, D6HIIXL, D6HIIXR, D4HIILGP, D4HIIIXL, D5HIILGP, D6HII, D5HII, D6H, D6HIILGP, D6HIILS, D6HLGP, D5H

    track excavators
    390D, 390DL, 385CL, 385CLVGOEM, 385C, 385CFS, 385COEM, 385CLMH, 235

    compactors
    816F, 815B, 815F, 816B

    articulated trucks
    D250E, D350E, D250EII, D300E, D400E, D44B, D300D, D350D, D40D, D400D, D550B

    vees 27 to 32 liter
    3408A, C27

    pipelayers
    594, 572G, 571G, 594H

    3116/3208
    3208, 3116

    15 to 18 liter
    C18

    skidders
    D5TSKHII, 517CA, 527GR, 527CA, 545, 518C, D4TSKHIII, 530B, 517GR, 528B, 518FB, 528

    off highway trucks
    775GLRC, 775GOEMLRC, 773GOEM, 773GLRC

    grapple-wt
    GLS63, GLS55, GLS60, GLS66

    wheel loaders
    966F, 966G, 972G, 966FII, 924G, 924H, 950B, 910, 966E, G936, 980FII, 980C, 936E, 936F, 930TII, 950E, 980F, 966C, 966R

    wheel dozers
    814F, 814B