Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets2L-3308: Flange Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets2L-3308: Flange Gasket
2L-3308: Flange Gasket

Cat® 0.79mm Thick Flange Gasket

Brand: Cat

Product Images
2L-3308: Flange Gasket
2L-3308: Flange Gasket
2L-3308: Flange Gasket
2L-3308: Flange Gasket
2L-3308: Flange Gasket

Cat® 0.79mm Thick Flange Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2L-3308
Material: Rubber & Cork, Rubber & Fiber Gasket
View More
Compatible Models for part number 2L-3308

TRACK-TYPE TRACTOR

D8K

MARINE ENGINE

D326F D337F

PIPELAYER

583K

TRACK LOADER

983

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced