Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2M-0338: 199.26mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2M-0338: 199.26mm Inside Diameter Seal-O-Ring
2M-0338: 199.26mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
2M-0338: 199.26mm Inside Diameter Seal-O-Ring
2M-0338: 199.26mm Inside Diameter Seal-O-Ring
2M-0338: 199.26mm Inside Diameter Seal-O-Ring
2M-0338: 199.26mm Inside Diameter Seal-O-Ring
2M-0338: 199.26mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-0338

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 199.26
Inside Diameter (in): 7.845
Material: NBR (75),NBR - Nitrile,NITRILE (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 444
View More
Compatible Models for part number 2M-0338

GENERATOR SET

G3520 G3516H G3512H G3516K G3512K G3516 G3520H G3520K

MULTI PROCESSOR

MP365

INTEGRATED TOOLCARRIER

IT28 IT14G IT18B IT28B IT14G2 IT18

ENGINE

3512E G3516H G3520 G3520H

PETROLEUM ENGINE

3512E 2016

WHEEL LOADER

G926 916 926E G916 926

COMPACT WHEEL LOADER

910G 914G 914G2

GEN SET ENGINE

POWER SYS G3520 G3516C

ENGINE - INDUSTRIAL

CG170-16

INDUSTRIAL ENGINE

G3520H

TRUCK

769 797 773 769B 769C 785D

TRACTOR

772 784C 768C 768B

PULVERIZER

P365 P245

GAS ENGINE

G3520 G3512H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced