Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2M-2489: 12.70mm Shaft Diameter Lip Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2M-2489: 12.70mm Shaft Diameter Lip Seal
2M-2489: 12.70mm Shaft Diameter Lip Seal

Lip seal

Brand: Cat

Product Images
2M-2489: 12.70mm Shaft Diameter Lip Seal
2M-2489: 12.70mm Shaft Diameter Lip Seal
2M-2489: 12.70mm Shaft Diameter Lip Seal
2M-2489: 12.70mm Shaft Diameter Lip Seal
2M-2489: 12.70mm Shaft Diameter Lip Seal

Lip seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-2489
Shaft Diameter (mm): 13.0
Material: Plastic Plastic,Carbon Steel,Polyacrylate (ACM) Rubber
Bore Diameter (mm): 22.0
Primary Sealing Material: Rubber
View More
Compatible Models for part number 2M-2489

GENERATOR

WEG SR4

TRUCK ENGINE

1673 1674 1676 3408B 1693 3408 3306 1673B 1673C

POWER MODULE

PM3412

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28B

OEM SOLUTIONS

3412C

WINCH

528 54H 57H 56H 57 56 55

MOTOR GRADER

16 140G 140 14E 12G 120 12F

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

WHEEL SKIDDER

518 528 518C 530B 508 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D4H III D5H XL D4H D5H D6C D6H D7F D7H D5 D4H XL

MARINE ENGINE

D379A D379B D399 D330A D330B D330C 3408B 3408C D349 D346 D348 D398A D398B D343 D334 D336 D333A D333B D333C 3412C 3304 3306 3412 3408

PIPELAYER

587R 578 561M 561H 561C 583R 572F 571F 589

EXCAVATOR

235

GENERATOR SET

3412C 3408C

WHEEL TRACTOR

650B 651B 660B 627 621 631D 641 651 641B 657 666B 666 657B 633D 627B 637D

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

977K

SOIL COMPACTOR

825C 815 815B

WHEEL DOZER

834B 814B 824C 814

LANDFILL COMPACTOR

836 816 826C 816B

COMPACT WHEEL LOADER

910

WHEEL LOADER

980 950B 950E 950F 988 994 992 G926 916 920 G910 988B G916 926 930 936 966D 966C 966F 966E G936 966R 950 930R 930T 950B/950E 936E 936F 980B 992B 980C 992C 980F 926E 950F II

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3412 3412C 3408

RIPPER

D5 7 6 5 4

INDUSTRIAL ENGINE

D343 D348 D349 D346 D398B 3408B 3304 3306 3412 D333C D398 D399 D330C D379 D379B

TRUCK

769 773 777 769B

WHEEL SCRAPER

627 666B 657B 637B 666 627B 637 657

TRACTOR

772 776 768B

GAS ENGINE

G333C G398 G399 G379A G3304 G3306 G343 G3406 G379

BULLDOZER

7SU 6SU 824S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 825

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced