Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights8T-8752: Halogen Headlamp
HomeElectrical & ElectronicsLights & Light AccessoriesLights8T-8752: Halogen Headlamp
8T-8752: Halogen Headlamp

24-Volt 90-Watt Sealed Beam Halogen Low Headlamp

Brand: Cat

Product Images
8T-8752: Halogen Headlamp
8T-8752: Halogen Headlamp

24-Volt 90-Watt Sealed Beam Halogen Low Headlamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-8752

Units of Measure

USMetric
Diameter (in): 5.71
Description: Low Head Lamp (Halogen)
Diameter (mm): 144.8
Lens Type: Soda-lime type glass
Material: Glass Ceramic
Voltage (volts): 24
Lens Color: Clear
Depth (mm): 103.9
Connector Type: 2 Contact Lug (Base)
Depth (in): 4.09
Wattage (watts): 90
ANSI Number: H4813
View More
Compatible Models for part number 8T-8752

WHEEL TRACTOR

621E 631E 623E 651E 657E 627E 637E

TRUCK

785 789 769C 777C 777B 773B

TRACTOR

776C 772B 768C 776B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced