Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2M-8691: 3.17mm Thick Oil Filter Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2M-8691: 3.17mm Thick Oil Filter Gasket
2M-8691: 3.17mm Thick Oil Filter Gasket

Case Gasket

Brand: Cat

Product Images
2M-8691: 3.17mm Thick Oil Filter Gasket
2M-8691: 3.17mm Thick Oil Filter Gasket
2M-8691: 3.17mm Thick Oil Filter Gasket
2M-8691: 3.17mm Thick Oil Filter Gasket
2M-8691: 3.17mm Thick Oil Filter Gasket

Case Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-8691

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.12
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.9
Cross Section Width (mm): 3.2
Material: NBR - Nitrile,Boron Steel,Nitrile / NBR / HNBR / XNBR Rubber,Rubber Gasket Gasket
Overall Width (mm): 122.0
Inside Diameter (mm): 115.9
Overall Length (mm): 122.0
Inside Diameter (in): 4.56
Cross Section Height (in): 0.11
View More
Compatible Models for part number 2M-8691

WHEEL TRACTOR

650B 651B 660B 657B 627 621 623 641B 666B

TRUCK ENGINE

1673C 1674 3306

HYDRAULIC CONTROL

143 141 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

951C 951B 977H 941B 977K 955H 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

MOTOR GRADER

120B 120 12F 12E 140 14E

WHEEL LOADER

980 992 920 980B 992B 930 966C 950

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D7F D5 D8K D8H D4D D5B D6C D6D

GEN SET ENGINE

D379B D398B D399

MARINE ENGINE

D334 D379A D379B D399 D330A D330B D342C D330C D333A D333B D333C 3304 3306 D349 D346 D348 D398A D398B D342

PIPELAYER

583K 583H 561B 561C

INDUSTRIAL ENGINE

3304 3306 D333C D342 D348 D346 D398B D398 D399 D342C D330C D379 D379B

TRUCK

773 777

WHEEL SCRAPER

627 637

TRACTOR

776

GAS ENGINE

G333C G398 G399 G379A G342C G3306 G379

BULLDOZER

977A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced