Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates2N-0822: 0.375" Thick Flange Support Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates2N-0822: 0.375" Thick Flange Support Plate
2N-0822: 0.375" Thick Flange Support Plate

Cat® 0.375" Thick Flange Support Plate used in Transfer Gear and Water Pump Housing

Brand: Cat

Product Images
2N-0822: 0.375" Thick Flange Support Plate
2N-0822: 0.375" Thick Flange Support Plate
2N-0822: 0.375" Thick Flange Support Plate
2N-0822: 0.375" Thick Flange Support Plate
2N-0822: 0.375" Thick Flange Support Plate

Cat® 0.375" Thick Flange Support Plate used in Transfer Gear and Water Pump Housing

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2N-0822
Material: Carbon Steel
View More
Compatible Models for part number 2N-0822

POWER MODULE

TR43-C18L

ENGINE

3516E

VEHICULAR ENGINE

D346 D348 D349

WHEEL DOZER

834G 834H 834B

OEM SOLUTIONS

3412C

LANDFILL COMPACTOR

836H 836G 836

MOTOR GRADER

12G 24H 24M 120G 160G 140G 130G

WHEEL LOADER

988B 988G 988H 988F 988F II

GEN SET ENGINE

3508 3512 3516 3516B

ARTICULATED TRUCK

D550B D350E II D400 D44B D400E D40D D400D D350E D35HP

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3516B

MARINE ENGINE

3512C 3516 3512 3508 C175-16 3508C 3508B 3516B 3516C 3512B 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3508 3512 3516

TRUCK

777

POWERTRAIN

TR43M44-C13B

GAS ENGINE

G3512 G3516

TRACTOR

776

BULLDOZER

834U 834S

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced