Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2P-1279: 9/16''-18 Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts2P-1279: 9/16''-18 Hex Jam Nut
2P-1279: 9/16''-18 Hex Jam Nut

Hex Nut

Brand: Cat

Product Images
2P-1279: 9/16''-18 Hex Jam Nut
2P-1279: 9/16''-18 Hex Jam Nut
2P-1279: 9/16''-18 Hex Jam Nut
2P-1279: 9/16''-18 Hex Jam Nut
2P-1279: 9/16''-18 Hex Jam Nut

Hex Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-1279

Units of Measure

USMetric
Thickness (mm): 6.9
Thickness (in): 0.272
Height (in): 0.27
Nut Type: Hex
Drive (in): 0.813
Material: STEEL,Carbon Steel,Alloy Steel
Thread Size (in - TPI) (in): 4/7-18
Material Description: STEEL
Hand of Thread: RH
Thread Size (in): 0.022
Hex Size (in): 0.81
Thread Size (mm): 0.5625
Hex Size (mm): 20.6
Height (mm): 6.9
Thread Size (dia x pitch) (mm): 9/16x18
Drive (mm): 20.64
View More
Compatible Models for part number 2P-1279

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT38H IT14G IT14B IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

303.5E2 CR 302.5C 306E2 304E2 304CR 304C CR 303C CR 307.5 305C CR 302CR 305E2 CR 305E 304E 305.5 303.5C 303.5E 303.5D 303ECR 305.5E2 301.8 301.9 307B 301.6 301.5 304SR 308E2CR 306E 305.5D 305.5E 308E 305.5 GC 303E CR 303 SR 305.5 CR 301.6C 301.8C 308E2 CR 307E2 301.7CR 305E2 308.5 303CR 304E2 CR 304D CR 304 305 303 308 309 306 307 305.5E2 CR 304.5E2 305D CR 310 303.5E2 303.5CR 302.7CR 305 CR

HARVESTER HEAD

HH44 DE

EXCAVATOR

330 L 345B II 349D L 320-A L 215B 325B L M315F 320-A S 215C 320-A N 215D 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 324E LN 345D 349F L 219D 325D L 330 LN 317 315 313 336F L XE 323E LN 314E CR 326F 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 231D 336F LN XE 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 345D L 320N 320B 320D 320E 235B 235C 235D 314E LCR 323E SA 323F L 317 GC 349F LXE 320D LN 312F GC 318B N 325 LN 336E LNH 350-A 315 GC 336D LN 349E L VG 320E L 325B LN 320D GC 315-A L 323D2 L 568 FM 320B LU 320D FM 320B LL 352 UHD 340 349 345 313 GC 352 350 355 318F L 320 326 325 323 329E L 319 330 335 336 333 329D 329E 330-A 318D2 317 N 395 COUPLER 313F LGC 330-A LN 320D2 L 324D LN 374 329D2 345 GC 311D LRR 316F L 312E FM538 312F 312B 336D 336E 312D 336F 322B LN 314D CR 335F 336F XE 311B 349E L 330D2 325C L 225B 225D 323D LN 352F XE VG 330B LN 312B L 320D2 GC 311-A 352F-VG M325C 320D LRR 315B 326F L 336D L 312D2 L 350-A L 229D FM568 324D L 330GC 313B 320E RR 312D2 352F 312D L 322B L 317-A 320E LRR 323F LN 336F L 325-A L 323D SA 322 L 330D2 L 317-A N 314F CR 336F LNXE 315-A 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 245D 315B FM L 330D 245B 320 L 320B U 336E LN 336E LH 336D2 LXE 320D L 319D LN 340F L UHD 330B L 326D2 319D L 325 L 320F L 313D2 317B L 330F LN 330D L 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 329D L 340F L LRE 325F LCR 235 319D 330D LN 568 FM LL 322 LN 318B 320-A 219 215 311F LRR 330F L 317B LN 329F L 336D2 XE 335F LCR 315B L 321D LCR 375-A 316E L 315F LCR 245 M320GC 329D2 L

SHOVEL

6040

MULTI TERRAIN LOADER

297D2 XHP 287D 297D2 277D 257D3 257D

COMPACT TRACK LOADER

285XE 279D3 279D 299D3 299D2 259D 275 285 255 265 275XE 289D 289D3 299D2 XHP 299D3 XE 259D3

ROTARY MIXER

RM800

WORK TOOL

550 TRS26 TRS20 TRS17 TRS12

QUICK COUPLER-DWL

CW-45 CW-40 CW-40S CW-20S CW-45S CW-30S CW-20 CW-30 CW-10

PETROLEUM ENGINE

C175-16 3516 3512 C15 3516C C280-12

SOIL COMPACTOR

825 815 815K 815B 825K 825C

BACKHOE LOADER

420F2 430D 430E 430F 420XE 427F2 438D 424B HD 416F2 415 416 428 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 416E 416F 416D 434F2 432F2 430F2 442D 442E 428F2 424D 424B 422F 422E 424B2 420D 444F 420E 444E 415F2 420F 444F2 422F2 428F 428D 428E

WHEEL LOADER

982XE 988 XE 966 XE 962H 962G 962L 986K 962K 962M 980XE 988B 988H 988K 966D 966C 966E 966H 966G 966L 966K 966M 814K 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 907K 972 XE 986 980 982 950G II 928HZ 906K 906M 988 995 994 990 993 992 920 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 950B/950E 924GZ 908 907 906 924HZ 990K 990H 972M XE 938G II 993K 992C 992G 992K 972XE 994F 994D 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950H 950K 950M 950L 930G 930H 930K 930M 930R 930T 962G II 938G 938H 938K 938M 966XE 980GC 980F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980L 980K 980M 982M

FORWARDER

554 564 584 574 574B 584HD

ARTICULATED TRUCK

D35HP D30C D30D D35C D250B D400E II 725C2 D400E D400D 730C 725 740 745 730 735 OEM 735 725C 730C2 D25D D25C D350E D350D D350C D350E II D300D D300B D400 D40D

WHEELED EXCAVATOR

M320F M317D2 M318F M315D M316F M316D M313D M314F M314 M315 M320 M318 M315D2 M315GC M322F M320D2

ENGINE - INDUSTRIAL

CG170-16

PNEUMATIC COMPACTOR

PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C CW34 PS-360B CW12 CW-34

INDUSTRIAL ENGINE

3512 3516 3508 G3520H C32B DG60 C32 3204 C9.3 C175-16 3408B 3512E CG137-08 C4.4

WHEEL SCRAPER

621E 621G 621B 623G 623B 627G 627E 651E 631G 631E 657E 637K 613C 637E 637G 613B 615C 615 613 611 613C II

QUARRY TRUCK

777E 773E 772G 770G

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512B G3612 G3608 G3606 CG137-12 G3520 G3512 G3516 G3508

TRACTOR

784C 784B

PUMPER

SPF743

FELLING HEAD

HFW221 HFW232 HF201B SH-58 SH-56B SC-57

POWER MODULE

3516B XQC1600

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MOTOR GRADER

135H 130G 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 160K 160H 160M 140M 3 AWD 16H NA 12H ES 14H NA 120H 14 120M 120K 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 160H ES 160 14L 150 140 16GC 14H 12H 12G 12M 12K 120 160H NA

HYDRAULIC SHOVEL

6015 6040 6060

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

C32 MARINE 3516 3512 3508 3516C 3516E 3512E C280-12 C7.1 C32 C9.3 C175-16

FRONT SHOVEL

235C

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C13I

RIPPER SCARIFIER

140G 12G 130G

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM-300 RM-500 RM-250C

ENGINE

C175-16 C32 MARINE 3512E G3516H 3516E C32 INDUSTRIAL 3508PETROL C32B INDUSTRIAL G3520 G3520H 3512PETROL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C175-16 C175-20

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-201 PR-1000C PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

3208 POWER SYS G3520 G3516C 3508 3512 3516

RIPPER

953 943 11 10 3 7 9 8

SKID STEER LOADER

289D3 272D3 272D2 236D 242D3 270XE 246D3 272D3 XE 279D3 272D2 XHP 250 260 270 236D3 262D 265 262D3 242D 246D

DELIMBER

DLK426 PRE426

WHEEL FELLER BUNCHER

573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D

STUMP GRINDER

SG18B SG18 SG36

QUICK COUPLER-S

S80 S70 S60

GENERATOR

SR4B SR4

TRUCK ENGINE

C-16 C7 C9 3408B C-9 3408

WHEEL TRACTOR-SCRAPER

627 637 631 631K 613G 637K 627K LRC 627K 657 651

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

518C 535D 535C 545D 545C 528B 525D 525C 518 528 555D 530B

RETROFIT AFTERTREATMNT

SCR DPF

FORESTRY PRODUCTS

538 548 558 568 FM528

QUICK COUPLER-MWL HPL

PW2503/7 PW2708

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

641B 623B 623G 623E 621B 621R 621E 621G 627B 627G 627H 627E 651B 651E 631K 615C II 631E 631C 631G 613C II 615 611 621 623 637 651 633C 657E 657B 639D 615C 637G 613B 613C 637E 637K

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

933C 935C 935B 939C 973K 931B 931C 939 933 943 953 931C II 935C II

WHEEL DOZER

854G 854K 834B 834K 814B 814K 844H 844K 834 844 854 824C 824K 814 824

MULCHING HEAD

HM518

LANDFILL COMPACTOR

836 826 816 826C 826K 816K 836K 816B

TELEHANDLER

RT80 RT60 RT50 RT100 TH103 TH63 TH83 TH1055 TH1255 RTC60 TH255C RT50SA TH0642 TH0842

COMPACT WHEEL LOADER

920K 906H2 914 910 902 908 902C2 906 930 938 920 926 904H 906H 903D 904B 908M 908H2 906M 907H 907M 908H 910G 910F 910E 910K 910M 914G2 907H2 903C2 914K 914M 914G 918M

SOIL STABILIZER

SS-250B SS-250

WAGON

613C II

ASPHALT SCREED

SE34VT 8-16B AS2252C SE60 V AS4173 AS4251C 10-20WB SE60 VT XW AS2251 10 FT SE60 FM 8 FT SE47 FM AS4251 10B SE60 SE34V SE50 VT 10-20B AS2302 AS2301 SE50 V SE60VT XW SE60 V XW

LOGGER

227

BULLDOZER

8SU D5C PAT 10SU 3S LGP 10C D5C PATLGP 11U 10S 10U 9SU 7SU 11SU 7S LGP 8U 8R 9U 9R 4P 7A 7S 7U 8A 3S 5A PAT 3P

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B

QUICK COUPLER

PIN GRAB QUICK COUPLER FUSION HEX-WEDGE QUICK COUP QUICK COUPLE HCS70 S50 HCS70H HCS80

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

MATERIAL HANDLER

MH3260

WINCH

53 57 59 58 528 57H 59N 59L 58L

ROTARY CUTTER

RC20

BACKHOE

D3 BH150 BH160 BH30W BH30 BH27 931

TRACK-TYPE TRACTOR

D3C II D10 D11 D8 GC D6R II D3C III D3B D3C D4B D4C D5C D5N D6N XL D6R D6T D6N D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D6GC D3K2 XL D6R XL D4C III D6T XW D6T XL D5C III D8GC D7R D7G D7H D8T D8R D8L D8N D9T D9R D9N D6T XW PAT D5K XL D6R LGP D7E LGP D5K LGP D6R III D6XE D4K XL D9 GC 30/30 D7R SERIES D3K XL D9 D2 D1 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10T D11N D11T D7R LGP D6T LGPPAT D6T XL PAT DEUCE D4C II D5K2 XL D7R II D3K LGP

ASPHALT PAVER

AP1055 AP655 BG-240C BG555E AP-900B PE636 AP400 AP300F BG-260C AP600 AP500F AP655F BG1000E AP-500E SE47 BG-2455C AP-1000B AP-1000E AP-1000F AP-555E BG-230 BG600D BG-230D AP355F AP455 AP-800 AP500 AP-1050B AP-800D AP-800C AP-800B AP555F AP-600D AP655F L AP600F AP-655D AP-650B AP-1050 BG1055E AP355 AP-1055B AP-1055F AP-1055E AP-1000 BG-225C AP555 AP300 BG-245C BG500E AP1000

MARINE AUXILIARY

3512 3516C

PIPELAYER

PL83 PL87 PL72 572R II

STABILIZER MIXER

SM-350

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

VIBRATORY COMPACTOR

CB10 CS-431C CB7 CD-44B CS-433C CP-64 CB-66B CP-54 CP-56 CB-534C CB-534B CB-534D CP-44 CB-64B CB-535B CB-634 CP-76 CP-74 CB-64 CB-54 CB-564D CD-54 CB-44B CB-68B CB-434B CB-434D CB-434C CB-32 CB-24 CB-22 CS-56 CS-54 CS-44 CP-433C CS-76 CS-74 CB46B CS-64 CB-545 CB-544 CB-54B CB-634C CB-634D CD-54B CB-14B CC-24 CB-225E CB-225D

MOBILE HYD POWER UNIT

349E L HVG 349E 336E HVG 352FMHPU 336FMHPU 336F 336E

GENERATOR SET

G3520 G3516 G3512 3516 3512 G3516H 3508C G3516K 3508B C2.2 G3512H G3512K G3412 C9.3 DG100 C175-16GENSET C32 DG150 C175-20 C175-16 G3520H G3520K 3512B 3516C 3516E

EJECTOR TRUCK

730C D400E II 730C2 EJ 740 730

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM-350B RR-250

ENGINE - MACHINE

C32 C27 3408 3204

BOOM

120C

TRUCK

773G LRC 793F XQ 775G 793F OEM 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773G 797F 797B 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

QUICK COUPLER-MWL

SW2007/8 SW2003/6 QUICK COUPLER

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced