Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes2P-1739: Scavenge Pump Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes2P-1739: Scavenge Pump Tube
2P-1739: Scavenge Pump Tube

Cat® Scavenge Pump Tube directs oil through the scavenge system to aid in collecting and moving fluid from low-pressure zones

Brand: Cat

Product Images
2P-1739: Scavenge Pump Tube
2P-1739: Scavenge Pump Tube

Cat® Scavenge Pump Tube directs oil through the scavenge system to aid in collecting and moving fluid from low-pressure zones

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-1739

Units of Measure

USMetric
Outside Diameter (mm): 25.4
Material Description: Steel
Material: Alloy Mixed: Metal,Alloy Steel,Structural Steel
Outside Diameter (in): 1.0
View More
Compatible Models for part number 2P-1739

GENERATOR

SR4

TRUCK ENGINE

3306C 3306B

LOAD HAUL DUMP

R1300G R1300

MOTOR GRADER

160H ES 12H NA 140H 140G 140H NA 140 143H 14G 14E 12H 12G 120 160H 160G 12F 160H NA 12H ES 14H NA 163H NA 140H ES

WINCH

528 57H 56H 57 56 55

WHEEL SKIDDER

528 545 530B 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D6F SR D5B D5E D6E SR D6C D6D D7G2 D6R D6E D6G D6H D7R D7F D6G SR D7G D7H D5 D6G2 XL

MARINE ENGINE

3306B D333C 3306

PIPELAYER

572R 561D 561C 572F 572G 571G 571F

FRONT SHOVEL

235C

EXCAVATOR

330 L E300 E300B 350-A 330B L 330B LN 330-A L EL300 330 LN 350-A L 350 L 330-A L 235 330-A 235B 235C 235D 330-A LN EL300B 330B

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

3306B

WHEEL TRACTOR

615 611 627 615C II 621R 621S 615C 627B 627E 627F

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

973 973C 977K 977L

SOIL COMPACTOR

815 815B 815F

WHEEL DOZER

814B 814F 814

LANDFILL COMPACTOR

816 816B 816F

WHEEL LOADER

972G 966D 966C 966F 966E 966G 966R 966F II 980B 970F

GEN SET ENGINE

3306B 3306

ENGINE - MACHINE

3306

CHALLENGER

70C 65 65C 65B 65D

ARTICULATED TRUCK

D30C D30D D250E II D35C D300E D300D D300B D250E D250B D25D D25C D350D D350C D300E II

RIPPER

977 951 955 7 6 5 4

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

C7.1 3306B 3306 D333C

WHEEL SCRAPER

627 611 621E 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 637

GAS ENGINE

G3306

BULLDOZER

7SU 6SU 7S LGP 6 5A 5S 6A 6S 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced