Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2P-2772: 6mm Thick Flange Cover
HomeHydraulicsOther Hydraulic Components2P-2772: 6mm Thick Flange Cover
2P-2772: 6mm Thick Flange Cover

2 Bolt Flange Cover

Brand: Cat

Product Images
2P-2772: 6mm Thick Flange Cover
2P-2772: 6mm Thick Flange Cover
2P-2772: 6mm Thick Flange Cover
2P-2772: 6mm Thick Flange Cover
2P-2772: 6mm Thick Flange Cover

2 Bolt Flange Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-2772
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 2P-2772

GENERATOR

SR4B SR4BHV WEG SR500 XQP500 SR4 SR5

TRUCK ENGINE

C-18 C-15 C-16 3408B 3406E 3406C 3406B C16 C15 C18 3408 3406

INTEGRATED TOOLCARRIER

IT12 IT28B IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

POWER PACK

C18

WHEEL SKIDDER

518

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

EXCAVATOR

375-A L 374F L 385C FS 385C L 374D L 385B 385C 365C L 365C 390D 390F 395 374 3101 M325C 365C L MH 374F 245D 245B 390F L MH3295 390D L 385C L MH 375-A 245

SHOVEL

6040

WHEEL TRACTOR

623B 623G 623E 623F 621B 621E 621F 621G 627B 627G 627E 627F 633E II 651B 651E 631K 631D 631E 631C 631G 621 637 651 633C 657E 657B 633D 657G 639D 637G 637D 637E 637K

ROTARY MIXER

RM800 RM500B

MARINE POWERTRAIN

C12

HYDRAULIC CONTROL

48

VEHICULAR ENGINE

3516 3512

TRACK LOADER

935C 935B 951C 951B 953B 953C 977K 931B 931C 955K 955L 983B 983 943 941 953 941B 931C II 935C II

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

SOIL COMPACTOR

825 825H 825G 825K 825C 825B 825G II

PETROLEUM ENGINE

3508C 3508B 3412E C-15 3516 3512 C15 C18 C27 2016 C32 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854K 834G 834H 834B 834K 814B 844H 844K 834 824B 844 854 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 826C 826B 826G 826H 826K 836H 836G 836K

PETROLEUM GEN SET

C27 C15 C18 C32 3512B 3512C

COMPACT WHEEL LOADER

910

WHEEL LOADER

988 XE 986H 986K G910 988B 988G 988H 988F 988K 926E 988F II 986 988 995 994 990 993 992 916 920 980G II 988K XE 926 930 950 990K 990H 993K 992D 992C 992K 994K 988GC 990 II 980F II 980C 980F 980H 980G

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D400E II D550B D400E D400D 740 GC 740 735C 735B 745 735 OEM 735 D44B D350E D350E II 740C 740B 745C D400 D40D

ENGINE - INDUSTRIAL

CG170-16 C15 LD700E G3512 3512B 3406B 3406C 3516B 3561B

INDUSTRIAL ENGINE

3306 3512 3516 C-15 C-16 3508 3306B G3520H C32B 3412E 3412C C32 C27 C18 3456 3412 3406 3508B 3516B 3516C 3406E 3406B 3406C 3408E 3408B 3408C 3512E 3512B 3512C C9.3B CG137-08 C15

WHEEL SCRAPER

666B 621E 621F 621B 623F 623E 627F 627E 651E 631G 657G 657E 657B 637K 637G 666 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512E G3512B G3512J G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3512 G3516 G3508

TRACTOR

784C 784B 768C 768B 772B 776 776D 776C 776B

BULLDOZER

834U 834S 8SU 10SU 11U 10U 824S 825 9SU 11SU 8S 8U 9C 9U 9S 4P 8A 3S 3P

PUMPER

SPS342 HT400 SPF343 SCT673 SPF743 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQG400 PM3456 PM3412 TR43-C18L PMG3516 XQ2280 PP3516 C32 C18 PM3508 PM3516 PM3512

LOAD HAUL DUMP

R2900 R2900 XE R3000H R2900G

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

777G 777E 773GC 785D 789G 789D 3508B 772 770 793D 777 775 773 789 785 793

MATERIAL HANDLER

MH3295

OEM SOLUTIONS

3412C

MOTOR GRADER

24H 24M 16H NA 24 16 16G

WINCH

53 59 58 57H 59N 59L 58L

ROTARY CUTTER

RC7 RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS 6060

TRACK-TYPE TRACTOR

D3C II D10 D11 D8 GC D3B D3C D4B D4C D4D D6C D6T D8GC D7F D8T D8R D8L D8N D9T D9R D9L D9N D9 GC D9 D5 D8 D10N D10R D10T D11N D11R D11T D10T2 D8R II D4C II

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 C32B 3508B 3508C

MARINE ENGINE

3196 3176C 3176B C32 MARINE 3304 3306 3516 3512 C18 MARINE 3508 C-12 C18 C12 C15 D330C 3408B 3408C 3406B 3406C C140 3516B 3516C 3516E 3512C 3512E C32B 3512B D333C C12 MARINE C30 C32 3412 3408 3406 3508C 3508B 3306B 3412C 3412E 3412D 3304B

PIPELAYER

587T 587R 578 561C PL83 PL87 583T 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

MOBILE HYD POWER UNIT

365C L 390F 385C L 385C TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C15I C18 CX31-C18I CX35-C18I

RIPPER SCARIFIER

16G

POWER PACKAGE

G3406

GENERATOR SET

DE1400 DE500 G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC DE605GC DG500 3516 3512 DE660GC C18 GEN SE D1250 DE600SGC D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H 3508C G3516K 3508B C9 D450GC DE1250S 3516B GEN C18 I6 G3512E G3512H 3516C GEN SET G3512K G3406 DE630 C18 GENSET G3412 DG400 C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C18 C15 C32 GENSET C15 I6 C18 MARINE GS CG137-08 3456 DG450 DE1500 C18 GEN SET DE1000S DG350 SR5 C27 C32 D800 C15 GEN SE XQP1100 DE500SGC G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C C32B 3406C 3406E 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C32 MARINE G3412 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM C15 C18 3508PETROL C32B C32B INDUSTRIAL G3520 G3520J G3520H G3412C 3512PETROL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 3516C 3516B 3512E 3512C 3512B C32 C27 3508 3508C 3508B

EJECTOR TRUCK

D400E II 740B 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-565

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM-350B RM500 RR-250

CHALLENGER

MT865 MT855 MT845 MT835 MTC855 MTC865 MTC835 MTC845

ENGINE - MACHINE

3516C C27 3406B 3408 3204 3208

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C 3516B G3520B 3512B 3456 3412 3412C DE800S 3406 3408 DE1100 POWER SYS G3520 G3516C G3516B G3508 C15 GEN SE G3516 G3512 3508B 3306 3508 3512 3516

ROTARY/TRACK DRILLS

MD6290

RIPPER

953B 953 943 11 10 3 9 8

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 793D 793B 793C 772G 773E 773D 773G 773F 797B 773B 769 772 770 777 775G LRC 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced