Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2P-3201: 3/8''-16 x 1'' Hex Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2P-3201: 3/8''-16 x 1'' Hex Flange Head Bolt
2P-3201: 3/8''-16 x 1'' Hex Flange Head Bolt

Cat® 3/8'' Steel Flanged Hexagonal With Washer Bolt

Brand: Cat

Product Images
2P-3201: 3/8''-16 x 1'' Hex Flange Head Bolt
2P-3201: 3/8''-16 x 1'' Hex Flange Head Bolt
2P-3201: 3/8''-16 x 1'' Hex Flange Head Bolt
2P-3201: 3/8''-16 x 1'' Hex Flange Head Bolt
2P-3201: 3/8''-16 x 1'' Hex Flange Head Bolt

Cat® 3/8'' Steel Flanged Hexagonal With Washer Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-3201

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Flange Diameter (in): 0.67
Flange Type: Smooth Flange Face
Bolt Type: Hex Flange Head
Grip Length (in): 0.187
Grip Length (mm): 4.76
Material: STEEL,Carbon Steel
Hand of Thread: RH
Bolt Size (in): 3/8
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 2P-3201

GENERATOR

SR4

TRUCK ENGINE

3406 3306 1673C

LOAD HAUL DUMP

R1300G R1300

MOTOR GRADER

120G 120B 12H NA 140B 140H 140G 16G 140H NA 130G 140 14G 14E 12H 12G 120 160H 160G 12F 160H NA 12H ES 140H ES

WINCH

528 518 56H 53 56 55

TRACK SKIDDER

D4HTSK III D4HTSK II

WHEEL SKIDDER

518 528 518C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D4H III D5H XL D5C III D4H D4D D4E D6F SR D5B D5C D5H D5E D6E SR D6C D6D D7G2 D6E D6H D7F D6G SR D7G D5 D6G2 XL D4H XL D4E SR

MARINE ENGINE

D330C 3406B 3306B D333C 3304 3306 3304B 3406

PIPELAYER

561D 561C 572F 572G 571G 571F

FRONT SHOVEL

235C

EXCAVATOR

215B 215C 215D E300 225B 225D 219D EL300 229D 229 225 235 219 215 E240 EL240 235B 235C 235D 245

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CB-534 CP-653

RIPPER SCARIFIER

12G 140G 130G

WHEEL TRACTOR

627 623B 623E 621B 621E 627B

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

963 973 941 953 951C 963B 951B 953B 941B 977K 977L 955K 955L

SOIL COMPACTOR

815

COLD PLANER

PR-1000 PR-1000C PM-565 PR-750B

WHEEL DOZER

814B 814

LANDFILL COMPACTOR

816 816B

GRAPPLE

120C 518 125C

WHEEL LOADER

972G 950B 950E 920 930 936 966D 966C 966F 966E G936 966G 966R 950 930R 930T 966F II 950B/950E 936E 936F 980B

GEN SET ENGINE

3304B 3306B 3306 3304

ENGINE - MACHINE

3304 3306

RIPPER

953B D5 977 963 951 955 3 6 5 4

BOOM

120C

INDUSTRIAL ENGINE

C7.1 3306B 3304 3306 D333C 3304B 3406 D330C

WHEEL SCRAPER

627 621E 623E 637B 637D 639D 627B 637

LOGGER

227

GAS ENGINE

G3304 G3306

BULLDOZER

6SU 4S 5A D5C PATLGP 5P 5S 6A 6S 5A PAT D5C PAT 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced