Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2P-3202: 3/8''-16 x 1 1/8'' Hex Flange Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
2P-3202: 3/8''-16 x 1 1/8'' Hex Flange Head Bolt
2P-3202: 3/8''-16 x 1 1/8'' Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Product Images
2P-3202: 3/8''-16 x 1 1/8'' Hex Flange Head Bolt
2P-3202: 3/8''-16 x 1 1/8'' Hex Flange Head Bolt
2P-3202: 3/8''-16 x 1 1/8'' Hex Flange Head Bolt
2P-3202: 3/8''-16 x 1 1/8'' Hex Flange Head Bolt
2P-3202: 3/8''-16 x 1 1/8'' Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2P-3202
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2P-3202

Units of Measure

USMetric
Bolt Length (in): 1.125
Bolt Length (mm): 28.58
Flange Diameter (in): 0.67
Flange Type: Smooth Flange Face
Bolt Type: Hex Flange Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.187
Grip Length (mm): 4.76
Material: STEEL,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.375
Locking Feature: None
Notes: Thread Length (mm)4.7625
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 2P-3202

GENERATOR

SR4 SR4B

TRUCK ENGINE

1673C 3406C 3406B 3406 3306

BRUSH CUTTER

BRX118 BRX418 BRX318

WINCH

528 518 57H 55

MOTOR GRADER

12G 120G 120B 120 12F 140B 140G 16G 130G 140 14G 14E

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D8N D4D D4E D5B D6C D6D D7G2

MARINE ENGINE

D330C D333C 3304 3306 3406B 3406C 3406

PIPELAYER

572F 572G 571G 571F 578 561D 561C

FRONT SHOVEL

5080

EXCAVATOR

225 375-A L 235 215 M325C 375-A 245

RIPPER SCARIFIER

12G 130G 140G 16G

WHEEL TRACTOR

623B 621B 627 627B

GENERATOR SET

DG400 DG500 DG350 DG450 3406C

HYDRAULIC CONTROL

163 143 153 141 140

ENGINE

C32B INDUSTRIAL

TRACK LOADER

963 973 951C 951B 941B 977K 977L 955K 955L 941

SOIL COMPACTOR

825C 815 815B

WHEEL DOZER

814B 824C 814

LANDFILL COMPACTOR

816 826C 816B

GRAPPLE

120C 518 125C

WHEEL LOADER

950B/950E 950B 950E 920 980B 980C 980F 930 966D 966C 966E 966R 950 930R 930T 980F II

ENGINE - MACHINE

3408 3304

GEN SET ENGINE

3406C 3306 3304 3406B 3304B 3406 3306B

RIPPER

6 5 4 8 977 963 951 955

BOOM

120C

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 D333C 3406B 3406C 3304B 3406 3408B 3306B D330C C32B

WHEEL SCRAPER

627 637B 637D 627B 637

GAS ENGINE

G3304 G3306

BULLDOZER

5A 5S 6A 6S 8A 824S 8U 825 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert