Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2P-3628: 3.53 x 412.34mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2P-3628: 3.53 x 412.34mm 75A NBR O-Ring
2P-3628: 3.53 x 412.34mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
2P-3628: 3.53 x 412.34mm 75A NBR O-Ring
2P-3628: 3.53 x 412.34mm 75A NBR O-Ring
2P-3628: 3.53 x 412.34mm 75A NBR O-Ring
2P-3628: 3.53 x 412.34mm 75A NBR O-Ring
2P-3628: 3.53 x 412.34mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-3628

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 412.34
Inside Diameter (in): 16.234
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 2P-3628

WHEEL TRACTOR

613B 613

UNDERCARRIAGE

OEMS

SOIL COMPACTOR

825C

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

EJECTOR TRUCK

730

LANDFILL COMPACTOR

826C

MOTOR GRADER

163H 160 14 160K 160H 163H NA 160M 2 160M 3 160M 14L 160M 3 AWD 160H NA 160H ES

WINCH

528 518

GRAPPLE

518 120C 125C

WHEEL LOADER

920 930

WHEEL SKIDDER

535D 555D 518 528B 528 545D 525D 518C 530B

ARTICULATED TRUCK

725C 725 725C2 730

BOOM

120C

EXCAVATOR

330-A 330 L 330-A L 330D MH 328D LCR 325-A FM L 330C LN 330-A L 336D 330 LN 325 L 330D LN 330C L 336D L 330-A LN 325-A L 330B 330C FM 330C 330D 336D LN 322 L 330C MH 330B L 330B LN 330D L 322-A L 325C

PETROLEUM PACKAGE

TH31-E61

MOBILE HYD POWER UNIT

330D 336D 336D L

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced