Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components2P-7215: 37 Degree Flared Elbow Adapter
Home
HydraulicsOther Hydraulic Components
2P-7215: 37 Degree Flared Elbow Adapter
2P-7215: 37 Degree Flared Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
2P-7215: 37 Degree Flared Elbow Adapter
2P-7215: 37 Degree Flared Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2P-7215
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2P-7215
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 2P-7215

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD63 AD30 AE40 II AD45 AD40

GENERATOR

SR4

FELLING HEAD

SH-56B

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT28B IT18

LOAD HAUL DUMP

R3000H R1700 II R1600G R1600H R2900G R1600 R1700G R1300 R2900

WINCH

53

MOTOR GRADER

12G 140G 130G

BACKHOE

931 D3

TRACK-TYPE TRACTOR

D3B D4B

WHEEL SKIDDER

518 518C

MINI HYD EXCAVATOR

307B

ROTARY DRILL

MD6250 MD6200

RETROFIT AFTERTREATMNT

DPF SCR

ASPHALT PAVER

AP-800 AP-800B AP-1200

MARINE AUXILIARY

3516C

MARINE ENGINE

3512E 3196 C-12 C12 3176C 3176B C32 C32 MARINE 3516C 3516E

FRONT SHOVEL

235C

EXCAVATOR

229 225 215B 231D 215C 215D 235 225B 225D 219 215 219D 235B 235C 235D 245 229D 245D 245B

VIBRATORY COMPACTOR

CB-314

PETROLEUM PACKAGE

3508 CX31-C13I CX35-P800

RIPPER SCARIFIER

12G 130G 140G

GENERATOR SET

C175-20 C175-16 3508C 3516 3512 3512B C32

WHEEL TRACTOR

623B 651B 651E 621B 633C 657E 657B 615 611 613C II 621 639D 615C 627B 637 615C II 631E 631C 613B 613C 637E 641B

ENGINE

C175-16 C32 MARINE 3516E 3512E 3512PETROL

TRACK LOADER

931C II 935C 935B 931B 931C 943 935C II 953

PETROLEUM ENGINE

3512 3516C C175-16

SOIL COMPACTOR

825C

LOCOMOTIVE ENGINE

C175-16 C175-20

COLD PLANER

PR-1000C PR-1000 PR-750B

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

950B/950E 950B 950E 994 920 988B 980C 992C 980F 930 966C 994D 950 980F II

ENGINE - MACHINE

3204

GEN SET ENGINE

3208 3508 3512 3516

RIPPER

3 953 943

INDUSTRIAL ENGINE

3512 3516 3512E 3508 3204

WHEEL SCRAPER

651E 637E 631E 621B 657E

LOGGER

227

GAS ENGINE

G3612

BULLDOZER

8R 9R 3S 3P

FELLER BUNCHER

FB518

View More
Related parts
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert