Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2P-9084: 190mm Long Taper Lock Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds2P-9084: 190mm Long Taper Lock Steel Stud
2P-9084: 190mm Long Taper Lock Steel Stud

Double End Threaded Stud (Rod)

Brand: Cat

Product Images
2P-9084: 190mm Long Taper Lock Steel Stud
2P-9084: 190mm Long Taper Lock Steel Stud

Double End Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2P-9084

Units of Measure

USMetric
Stud Type: Double End Threaded Stud (rod)
Material: STEEL,Low Alloy Steel
Overall Length (in): 7.48
Stud Thread Size (in): 1/2-13
Stud Thread Pitch: 13.0
Stud Thread Size: .500
Thread Size (mm): .500
Locking Feature: steel stud
Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
Notes: Thread Length (mm)25.4, Stud End Thread Length: 20.6375
Hole Thread Pitch: 13.0
Length (mm): 190.5
View More
Compatible Models for part number 2P-9084

PUMPER

HT400

GENERATOR

SR4 SR4B

TRUCK ENGINE

C-18

POWER MODULE

PM3456

MARINE ENGINE

3406B 3406C

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080 385C

EXCAVATOR

385C L 375-A L 385C L MH 375-A 390D 390D L 385C FS 385C

MOBILE HYD POWER UNIT

385C 385C L

PETROLEUM PACKAGE

CX31-C15I CX35-P800

GENERATOR SET

G3406 3456 3406C 3406E

RECLAIMER MIXER

RM-250C RM-350B RM-350

ENGINE

G3406

SOIL COMPACTOR

825G 825C

PETROLEUM ENGINE

C15 C18 C-15 C32

EJECTOR TRUCK

D400E II

WHEEL DOZER

824G 824C

COLD PLANER

PR-1000C PR-1000 PR-450C

LANDFILL COMPACTOR

826C 826G

WHEEL LOADER

980C 980F 980G 980F II

ROAD RECLAIMER

RM-350B RR-250 RR-250B

SOIL STABILIZER

SS-250 SS-250B

GEN SET ENGINE

3406C 3406E 3406B 3456 3406

ARTICULATED TRUCK

D350E II D400 D400E D40D D400D D350E D400E II D35HP

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3306 C-15 C-16 3456 C18 D333C 3406E 3406B 3406C C15 3406

GAS ENGINE

G3406

BULLDOZER

824S 825

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced