Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2S-8926: 1/2''-13 x 13 3/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2S-8926: 1/2''-13 x 13 3/8'' Hex Head Bolt
2S-8926: 1/2''-13 x 13 3/8'' Hex Head Bolt

Cat® Hex Head Bolt for transmission planetary plate secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Product Images
2S-8926: 1/2''-13 x 13 3/8'' Hex Head Bolt
2S-8926: 1/2''-13 x 13 3/8'' Hex Head Bolt
2S-8926: 1/2''-13 x 13 3/8'' Hex Head Bolt
2S-8926: 1/2''-13 x 13 3/8'' Hex Head Bolt
2S-8926: 1/2''-13 x 13 3/8'' Hex Head Bolt

Cat® Hex Head Bolt for transmission planetary plate secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-8926

Units of Measure

USMetric
Bolt Length (in): 13.375
Bolt Length (mm): 339.72
Bolt Type: Hex Head
Grip Length (in): 11.875
Grip Length (mm): 301.62
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 2S-8926

WHEEL TRACTOR

627G 627H 627E 627F 637G 637K

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

HYDRAULIC CONTROL

143 140

TRACK LOADER

941B 951C 951B 941

OFF HIGHWAY TRUCK

785D

MOTOR GRADER

12F 14E

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D7F D7G D9 D4D D4E D9T D9R D7G2

RIPPER

4

PIPELAYER

572G 571G

TRUCK

785G 785C 785D

WHEEL SCRAPER

627 627G 627F 639D 627B 627E 637 637K 637E 637G 637B 637D

TRACTOR

784C

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced