Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2S-8959: 5.66mm Thick Cylinder Head Chamber Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2S-8959: 5.66mm Thick Cylinder Head Chamber Gasket
2S-8959: 5.66mm Thick Cylinder Head Chamber Gasket

Gasket

Brand: Cat

Product Images
2S-8959: 5.66mm Thick Cylinder Head Chamber Gasket
2S-8959: 5.66mm Thick Cylinder Head Chamber Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2S-8959
Material: Alloy Zinc,Carbon Steel,Alloy Mixed: Metal
Overall Width (mm): 48.0
Overall Length (mm): 48.0
View More
Compatible Models for part number 2S-8959

GENERATOR

SR4

WHEEL TRACTOR

627 627B 621R

TRUCK ENGINE

1673B 1673C 3306

HYDRAULIC CONTROL

143 140

TRACK LOADER

977H 941B 977K 977L 951C 955H 951B 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120G 140B 120B 120 140G 12F 130G 140 14G 14E

WHEEL LOADER

920 980B 992B 930 966C 966R 950 930R 930T 992

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D4E D5B D6C D6D

GEN SET ENGINE

3306 3304

RIPPER

977 6 5 4

MARINE ENGINE

D333A D333B D333C 3304 3306 D330A D330B D330C

PIPELAYER

572F 572G 571G 571F 561B 561D 561C

INDUSTRIAL ENGINE

3304 3306 D333C D330C

WHEEL SCRAPER

627 639D 627B 637 637B 637D

EXCAVATOR

225 235 215

BULLDOZER

6A 6S 955 4A

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced