Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2T-2894: 2.38mm Cross Section Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2T-2894: 2.38mm Cross Section Diameter O-Ring Seal
2T-2894: 2.38mm Cross Section Diameter O-Ring Seal

Cat® Leak Proof Fluoro Rubber O-Ring Seal

Brand: Cat

Product Images
2T-2894: 2.38mm Cross Section Diameter O-Ring Seal
2T-2894: 2.38mm Cross Section Diameter O-Ring Seal
2T-2894: 2.38mm Cross Section Diameter O-Ring Seal
2T-2894: 2.38mm Cross Section Diameter O-Ring Seal
2T-2894: 2.38mm Cross Section Diameter O-Ring Seal

Cat® Leak Proof Fluoro Rubber O-Ring Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2T-2894

Units of Measure

USMetric
Cross Section Diameter (mm): 2.38
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 22.22
Inside Diameter (in): 0.875
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
View More
Compatible Models for part number 2T-2894

CHALLENGER

35 55 45

TRANSMISSION

CX38-P892

WHEEL TRACTOR

615C 627F 615C II 621F 623F

ARTICULATED TRUCK

745C 735C 740 GC 745 730 EJECTOR 725 730C2 730 740C 730C 735

ENGINE - INDUSTRIAL

G3512

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

LOAD HAUL DUMP

R1300 R2900

EJECTOR TRUCK

740 730C2 EJ 730C

WHEEL LOADER

988F II 990 II 988F 992D 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced