Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2U-5345: 154.5mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2U-5345: 154.5mm Inner Diameter O-Ring Seal
2U-5345: 154.5mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
2U-5345: 154.5mm Inner Diameter O-Ring Seal
2U-5345: 154.5mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2U-5345

Units of Measure

USMetric
Cross Section Diameter (mm): 3.0
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 154.5
Inside Diameter (in): 6.083
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile,NBR (75),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 75a
View More
Compatible Models for part number 2U-5345

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D4 D6K2 LGP D6K

ROTARY DRILL

MD6200

ARTICULATED TRUCK

D25D D35C D25C D300E D300D D350E D550B D350D D400E II D350C D350E II D400 D35HP D300B D400E D20D D250E D30C D250D D250B D40D D30D D250E II D400D D300E II

PIPELAYER

PL61

EJECTOR TRUCK

D400E II

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced