Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips2V-3216: 9.52mm Single Tube Loop Steel Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips2V-3216: 9.52mm Single Tube Loop Steel Clip
2V-3216: 9.52mm Single Tube Loop Steel Clip

Loop clip

Brand: Cat

Product Images
2V-3216: 9.52mm Single Tube Loop Steel Clip
2V-3216: 9.52mm Single Tube Loop Steel Clip
2V-3216: 9.52mm Single Tube Loop Steel Clip
2V-3216: 9.52mm Single Tube Loop Steel Clip
2V-3216: 9.52mm Single Tube Loop Steel Clip

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2V-3216
Material Description: steel clip
Notes: Fastener Offset: 8.5, To Fit Transfer: M6 or 1/4, Clamping Diameter: 9.52, Clamp Thickness: 0.8, CL Clamp CL Fastener: 15
Clamp Width (mm): 12.7
Material: Alloy Mixed: Metal,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 2V-3216

GENERATOR

SR500 SR4

TRUCK ENGINE

C7 C9 3176 C11 C13 C15 C-10 C-12 3126B 3126E 3176B 3126

INTEGRATED TOOLCARRIER

IT62G IT62H IT28 IT18 IT24F IT12B IT38H IT14B IT38F IT28F IT28B IT62G II IT18F IT18B IT38G II

WHEEL HARVESTER

550 570 580

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 525 515 545 555D

MINI HYD EXCAVATOR

303.5 304 305 307-A 304.5

TRACK FELLER BUNCHER

TK1051

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 320-A L 215B 325B L 320-A S 320-A N 215D 312B 375-A L 325-A 322B LN 322N 322-A LN 312-A 225B 225D 330B LN 330D FM 345B 312B L 548 307 311-A 219D 330-A L 330 LN 558 350-A L 229D 322-A 320 GX 538 322B L 345B L 330-A L 317-A 231D 325-A L 322 L 317-A N 385B 320N 315-A 320B 320D 235B 235C 235D 320B S 320B N 320B L 345B II MH 245D 245B 320 L 365B L 365B 325-A FM L 318B N 325 LN 320D FM RR 350-A 330B L 325D FM 325B LN 315-A L 325 L 568 FM 320D FM 317B L 307-A 322-A L 322-A N 229 225 325-A LN 324D FM 235 568 FM LL 322 LN 318B 320-A 215 330-A 317B LN 323 GX 317 N 315B L 385C L MH 375-A 330-A LN 245 365B II M312 M315 M318 M320

SHOVEL

6040

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 287C2 277B 277D 277C 257D3 277C2 267B 257B3 257D 257B 247B 267 257 287 277 297D 297C 247 247B3 287C 287B 287D

COMPACT TRACK LOADER

289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 259D 299D2 XHP 239D3 299D3 XE 249D3 259B3 259D3 299D XHP

WHEEL TRACTOR

631D 631E 621 623B 621B 633D 621S 639D 627B 627E 637D 637E

MARINE POWERTRAIN

C12

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

933C 963 973 939 933 943 939C 953 963B 953B 953C 931C II 935C II

SOIL COMPACTOR

825H 825G 815F II 815B 815F 825G II

BACKHOE LOADER

446

WHEEL DOZER

854G 854K 844H 844K 844 834G 834H 834B 834K 854 814B 824H 824G 814F II 814F 824G II

LANDFILL COMPACTOR

836 826G II 816F II 836H 836G 826C 826G 826H 816B 816F

TELEHANDLER

TH255C

COMPACT WHEEL LOADER

910F 910E 910 930 938 926 904H 904B

WHEEL LOADER

960F 972G 972H 950B 950E 950G 962H 950F 962G 986H 950H G926 988B 988G 988H 988F G916 966D 966F 966E G936 966H 966G 930K 930M 936E 924F 936F 924K 962G II 928F 926E 938F 938H 938K 990 II 938M 926M 918F 988F II 950G II 994 990 993 916 980G II 926 924 930 936 938 966F II 990K 990H 972G II 938G II 993K 992D 992C 980H 980G 992G 992K 994F 994D 970F 994K 994H 966G II 950F II

FORWARDER

574B 554 574

ARTICULATED TRUCK

D20D D250D D250B D300B D400D 725 D40D 730

WHEELED EXCAVATOR

M315GC W345B II

PNEUMATIC COMPACTOR

PS-200B PS-300B PF-300B PS-150C PS-150B

INDUSTRIAL ENGINE

3176C 3176B 3412 C-12 C-10 3408C 3196 3412C C13

ASPHALT SCREED

10 FT 8 FT 10B

WHEEL SCRAPER

621E 621B

LOGGER

227

TRACTOR

772B 784B 776 776D 776C 776B 768C

BULLDOZER

834U 834S 9SU D5C PAT 10SU 7SU 11SU 8S 8U 9C 9U 9S 10C 5A D5C PATLGP 5P 5S 11U 7A 10S 7S 7U 10U 8A 5A PAT

PUMPER

SBF214 SCT673 CPT372 SPS342 SPT342 SUF557

POWER MODULE

PM3412

LOAD HAUL DUMP

R1600G R1700G R1700 II R1600 R2900 XE

OFF HIGHWAY TRUCK

793F

WINCH

57H 53 57 55 59 58 59N 59L 58L

MOTOR GRADER

120H 120G 163H 140M 140H 140G 130G 143H 163H NA 140H ES 160H ES 16M 120H ES 16H 16G 14H 14G 12H 12G 12M 160H 160M 16H NA 12H ES 14H NA

HYDRAULIC SHOVEL

6020 6040 6030 6020B 6060

TRACK-TYPE TRACTOR

D5K LGP D6D SR D6H II D3C II D6XE D10 D4K XL D4H III D3C III D7R SERIES D4H D5C D3K XL D5H D6D D6T D6H D7E D6 D5 D8 D7 D4K LGP D6 XE D10N D11N D11R D4C III D5H XL D5C III D7G D7H D8T D8K D8L D9L D9N D9H D4H XL D4C II D5K XL D7R II D7E LGP D3K LGP

ASPHALT PAVER

AP-800 AP655 BG-240C BG555E AP-900B AP-1050B AP-800B AP300F BG-260C AP600 AP655F AP-500E AP655F L AP600F BG-2455C AP-1000B AP-555E AP355 AP-1055B AP300 AP355F BG-245C BG500E

MARINE ENGINE

3196 3126B C12 MARINE 3176C 3176B 3412 C7 C-12 C12 3408B

PIPELAYER

572R II

MINING EXCAVATOR

5230B 5130 5230 5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C 5080 5090B

VIBRATORY COMPACTOR

CS-44 CS-433E CS-653 CP-433E CS-423E CS-643 CB-534 CP-44 CC-34 CB-334E CB-334D CB-335E CB-335D CB-434 CB-334E XW CP-643 CP-653 CB-34 XW CB-34 CB-14

TECHNOLOGY

AUTOGUIDNC

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

3412C 3412 C175-16 3516C 3516E

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

GEN SET ENGINE

3412 3412C C-12 3126B

ENGINE - MACHINE

C-12 3176C

CHALLENGER

75 MT865 MT855 65C 65E 65D MT845 MT835 75D 75C 75E 85C 85E 85D 95E 70C MTC855 MTC865 MTC835 MTC845

RIPPER

963 3 7 5 9 8 11 10

SKID STEER LOADER

242B3 289D3 226B 242D3 216B 252B3 262C2 246D3 272D3 XE 279D3 232D3 272D2 XHP 272D XHP 226B3 226D3 236 232 236B3 272C 272D 248 246 242 262 252 236D3 262B 262D 262C 262D3 252B 268B 216 256C 242B 242D 228 226 272D3 272D2 246B 246D 246C 232B 248B 236B 236D 216B3

TRUCK

793F CMD 789D 777C 777B 789B 777D 769C 785 789 793 797 793B 793C 793F 797F 797B 773B 785B 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced