Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2V-9121: Adapter-Straight
HomeHydraulicsOther Hydraulic Components2V-9121: Adapter-Straight
2V-9121: Adapter-Straight

Fluid Carrying Straight Adapter (Hose Bead to NPTF)

Brand: Cat

Product Images
2V-9121: Adapter-Straight
2V-9121: Adapter-Straight
2V-9121: Adapter-Straight
2V-9121: Adapter-Straight
2V-9121: Adapter-Straight

Fluid Carrying Straight Adapter (Hose Bead to NPTF)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2V-9121

Units of Measure

USMetric
Type: Straight
Connector Type: Hose Bead to NPTF
Material Description: Plated Steel
Length (mm): 66.0
Thread: 1/2-14-NPTF
Hex Size (mm): 24.0
Length (in): 2.6
Hex Size (in): 0.94
Material: Alloy Steel
View More
Compatible Models for part number 2V-9121

GENERATOR

XQ330

POWER MODULE

PP3516 PMG3516

INTEGRATED TOOLCARRIER

IT38H

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600H

OFF HIGHWAY TRUCK

777 777E

MOTOR GRADER

120M 12M 120 140 GC

TRACK-TYPE TRACTOR

D8 GC D8GC D4D D8R D6K XL D9T

MINI HYD EXCAVATOR

307E2 307E 306E

EXCAVATOR

M312 M315

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CS11 GC CP12 CP11 GC CS10 GC CS12 CP12 GC

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

277B 267B 257B3 257B 247B 267 257 287 277 247 247B3 287B

COMPACT TRACK LOADER

259B3

WHEEL TRACTOR

621G

GENERATOR SET

C6.6 XQ125CM DG125 DE55GC DE200GC DE33GC DG100 C7.1 C4.4 GEN S C4.4DE110E C4.4 XQP150 XQ330 DG175 C7.1DE200E C3.3 GEN S DE165GC DE65GC DE88GC DG150 DE220GC C7.1 GEN S C2.2 DG45 DG30 C6.6DE150E C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC XQP60 DG200 DG80 C4.4DE55E2 DG70 DE50GC C4.4DE88E0 C4.4DE65E3 C3.3DE33E3 DG60 C3.3DE33E0 XQP30 DE150GC XQP100 C4.4DE110E2

TRACK LOADER

941 973C 973D 951C 951B 941B 955K 955L

SOIL COMPACTOR

CS12 GC CP68B CP56B CP12 CP13 CP14 CP16 CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS66B CS78B CP74B CS11 GC

BACKHOE LOADER

416F2 416 420F2 428F2 426 428 424 420 432F2 422F 434F 444F 432F 430F2 420F 430F 434 430 432 444F2 426 F2 444 440 450F 450 422F2 428F 416F 434F2

WHEEL LOADER

938H

COMPACT WHEEL LOADER

920K 914 910K 910M 920 914K 914M 918M

FORWARDER

584 584HD

SKID STEER LOADER

242B3 226B 226B3 216B 252B3 236 232 236B3 248 246 242 262 252 252B 268B 216 242B 228 226 272D2 232B 248B 236B 216B3 272D2 XHP

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

DG60 C4.4

QUARRY TRUCK

777E

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573C 573D 563C 563D 2670C 553C 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced