Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits2W-0719: Turbocharger Cartridge Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
2W-0719: Turbocharger Cartridge Kit
2W-0719: Turbocharger Cartridge Kit

Cat® Turbocharger Cartridge Kit to maintain the proper functioning and performance of the turbocharger

Brand: Cat

Product Images
2W-0719: Turbocharger Cartridge Kit
2W-0719: Turbocharger Cartridge Kit
2W-0719: Turbocharger Cartridge Kit

Cat® Turbocharger Cartridge Kit to maintain the proper functioning and performance of the turbocharger

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3S-4487: PLATE
3S-4487: PLATEQuantity: 3
3S-4484: Track Nut
3S-4484: Track NutQuantity: 1
9M-8919: 16.14mm ID Stainless Steel Seal Ring
9M-8919: 16.14mm ID Stainless Steel Seal RingQuantity: 2
6N-5004: BEARING
6N-5004: BEARINGQuantity: 1
9M-8915: Retaining Ring
9M-8915: Retaining RingQuantity: 3
5P-5756: 58.42mm Inside Diameter Seal-O-Ring
5P-5756: 58.42mm Inside Diameter Seal-O-RingQuantity: 1
7N-3759: 1.57mm Thick Piston Ring
7N-3759: 1.57mm Thick Piston RingQuantity: 1
3S-5135: 3.53 x 148.82mm 70A VMQ O-Ring
3S-5135: 3.53 x 148.82mm 70A VMQ O-RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 2W-0719

Units of Measure

USMetric
Width (mm): 127
Height (mm): 20.3
Length (in): 8
Height (in): 0.8
Length (mm): 203.2
View More
Compatible Models for part number 2W-0719

TRUCK ENGINE

1673C 3306

INDUSTRIAL ENGINE

3304 3306 D330C D333C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert