Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2W-2073: 5.33 x 270.21mm 70A VMQ O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2W-2073: 5.33 x 270.21mm 70A VMQ O-Ring
2W-2073: 5.33 x 270.21mm 70A VMQ O-Ring

O-Ring

Brand: Cat

Product Images
2W-2073: 5.33 x 270.21mm 70A VMQ O-Ring
2W-2073: 5.33 x 270.21mm 70A VMQ O-Ring
2W-2073: 5.33 x 270.21mm 70A VMQ O-Ring
2W-2073: 5.33 x 270.21mm 70A VMQ O-Ring
2W-2073: 5.33 x 270.21mm 70A VMQ O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-2073

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 270.21
Inside Diameter (in): 10.638
Material: VMQ - Silicone,Silicone (70),Silicone (VMQ)
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
View More
Compatible Models for part number 2W-2073

GENERATOR

SR4

GENERATOR SET

G3508

VEHICULAR ENGINE

3516 3512

TRACK LOADER

963 953

TRACK-TYPE TRACTOR

D11N

GEN SET ENGINE

3508 3512 3516 G3516B

RIPPER

11

MARINE ENGINE

3516 3512 3508

INDUSTRIAL ENGINE

3508 3512 3516

TRUCK

785 789 793 777B

TRACTOR

776B

GAS ENGINE

G3512 G3516 G3508

BULLDOZER

11U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced