Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2W-4037: 15.88mm Shaft Diameter Rubber Lip Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2W-4037: 15.88mm Shaft Diameter Rubber Lip Seal
2W-4037: 15.88mm Shaft Diameter Rubber Lip Seal

Lip seal

Brand: Cat

Product Images
2W-4037: 15.88mm Shaft Diameter Rubber Lip Seal
2W-4037: 15.88mm Shaft Diameter Rubber Lip Seal
2W-4037: 15.88mm Shaft Diameter Rubber Lip Seal
2W-4037: 15.88mm Shaft Diameter Rubber Lip Seal
2W-4037: 15.88mm Shaft Diameter Rubber Lip Seal

Lip seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-4037
Shaft Diameter (mm): 16.0
Material: Carbon Steel,Stainless Steel,Nitrile / NBR / HNBR / XNBR Rubber,Fuel Fluid,Plastic Plastic
Bore Diameter (mm): 25.0
Primary Sealing Material: Rubber
View More
Compatible Models for part number 2W-4037

GENERATOR

SR4

TRUCK ENGINE

1673C 3208 3306

WINCH

55

MOTOR GRADER

12G 140G 14G

GEN SET-MILITARY

3608

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D4E D5B D6D

MARINE AUXILIARY

3608 3512

MARINE ENGINE

D333C 3306 3616 3612 C280-16 C280-12 C280-6 C280-8 3208

PIPELAYER

561D

EXCAVATOR

229 225 231D 225B 225D

VIBRATORY COMPACTOR

CP-553 CB-614 CS-553 CS-551

RIPPER SCARIFIER

140G 12G 130G

GENERATOR SET

3516E

WHEEL TRACTOR

613B 613C

HYDRAULIC CONTROL

163 143 153 141 140

PETROLEUM ENGINE

C280-12

LOCOMOTIVE ENGINE

3612

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

FB221

ENGINE - MACHINE

3208

GEN SET ENGINE

3306 C280-16 3616 3208 3608 3606

INDUSTRIAL ENGINE

3304 3306 3412 D333C D330C

LOGGER

227

BULLDOZER

6S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced