Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2W-6587: Aftercooler Core
Home2W-6587: Aftercooler Core
2W-6587: Aftercooler Core

Cat® Aftercooler Core for the Sea Air Jacket Water, L X W X H: 341 X 298 X 197mm

Brand: Cat

Product Images
2W-6587: Aftercooler Core
2W-6587: Aftercooler Core
2W-6587: Aftercooler Core
2W-6587: Aftercooler Core
2W-6587: Aftercooler Core

Cat® Aftercooler Core for the Sea Air Jacket Water, L X W X H: 341 X 298 X 197mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-6587

Units of Measure

USMetric
Height (in): 7.8
Height (mm): 197.0
Length (in): 13.4
Length (mm): 341.0
Material: Copper
Width (in): 11.7
Width (mm): 298.0
View More
Compatible Models for part number 2W-6587

UNDERGROUND ART TRUCK

AE40 II AD45 AE40 AD40

GENERATOR

SR4 WEG

WHEEL TRACTOR

639D 637D 631D 633D

GENERATOR SET

3408C

TRUCK ENGINE

3408B 3408

WHEEL DOZER

834B

COLD PLANER

PR-450 PR-450C PM-565 PM-565B

LANDFILL COMPACTOR

836

WHEEL LOADER

988B 988F

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3408

MARINE ENGINE

3408B 3408C 3408

INDUSTRIAL ENGINE

3408E 3408B 3408C

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

TRACTOR

768C

BULLDOZER

834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced