Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2W-7621: 0.8mm Thick Exhaust Flange Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2W-7621: 0.8mm Thick Exhaust Flange Gasket
2W-7621: 0.8mm Thick Exhaust Flange Gasket

Gasket

Brand: Cat

Product Images
2W-7621: 0.8mm Thick Exhaust Flange Gasket
2W-7621: 0.8mm Thick Exhaust Flange Gasket
2W-7621: 0.8mm Thick Exhaust Flange Gasket
2W-7621: 0.8mm Thick Exhaust Flange Gasket
2W-7621: 0.8mm Thick Exhaust Flange Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2W-7621
Material: Rubber Gasket Gasket
Overall Width (mm): 32.0
Overall Length (mm): 57.0
View More
Compatible Models for part number 2W-7621

GEN SET ENGINE

POWER SYS

GENERATOR

SR4

GENERATOR SET

G3306B G3306

TRUCK ENGINE

1673C 3306C 3306B 3306

POWER MODULE

XQG135

INDUSTRIAL ENGINE

3306

GAS ENGINE

G3306B G3304B G3304 G3306

PETROLEUM GEN SET

G3306B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced