Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
304-9651: Bearing - Ball(Debris Resistant)
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements304-9651: Bearing - Ball(Debris Resistant)
Home304-9651: Bearing - Ball(Debris Resistant)

304-9651: Bearing - Ball(Debris Resistant)

Cat® Single Row Ball Bearing (Special)(Pin Lock-Retaining Ring)

Brand: Cat

Product Images

304-9651: Bearing - Ball(Debris Resistant)
304-9651: Bearing - Ball(Debris Resistant)
304-9651: Bearing - Ball(Debris Resistant)
304-9651: Bearing - Ball(Debris Resistant)

304-9651: Bearing - Ball(Debris Resistant)

Cat® Single Row Ball Bearing (Special)(Pin Lock-Retaining Ring)

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

Description for part number 304-9651

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs. Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 304-9651

Units of Measure

    Height (in):

    0.9448

    Inside Diameter (in):

    3.74

    Outside Diameter (in):

    5.7086

    Material:

    Alloy Steel, Low Alloy Steel

Compatible Models for part number 304-9651

TRACK-TYPE TRACTOR

D6H XL D7R D6T XW D6T LGP D7G D6G2 XL D7R II D6R III D6T XL D6G2 LGP D7G2 D6R D6T D6R II D8R D6GC D7R XR D8GC D8N D7R LGP D8 GC

PIPELAYER

PL87 587T 587R PL72 578 572R II

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced