Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps311-9236: 172.00mm Minimum Internal Diameter V Band Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps311-9236: 172.00mm Minimum Internal Diameter V Band Clamp
311-9236: 172.00mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Product Images
311-9236: 172.00mm Minimum Internal Diameter V Band Clamp
311-9236: 172.00mm Minimum Internal Diameter V Band Clamp
311-9236: 172.00mm Minimum Internal Diameter V Band Clamp
311-9236: 172.00mm Minimum Internal Diameter V Band Clamp
311-9236: 172.00mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 311-9236

Units of Measure

USMetric
Clamp Width (in): 0.87
Gage Diameter (in): 6.77
Clamp Width (mm): 22.2
Material: 1E1541E,Stainless Steel
Gage Diameter (mm): 172.0
View More
Compatible Models for part number 311-9236

TRACK-TYPE TRACTOR

D9T

GENERATOR SET

C15 G3516 G3512

MARINE AUXILIARY

3512C 3512B

MARINE ENGINE

3512C 3516 3512E 3512 3516B 3516C 3512B

ENGINE

3512E 3512C

TRUCK

797F

OFF HIGHWAY TRUCK

798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced