Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins312-1067: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
312-1067: Linkage Pin
312-1067: Linkage Pin

Cat® Linkage Pin 2.99" dia X 9.29" long

Brand: Cat

Product Images
312-1067: Linkage Pin
312-1067: Linkage Pin

Cat® Linkage Pin 2.99" dia X 9.29" long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Pin Diameter (in)
Length (in)
Description
312-1067
This part:
312-1067: Linkage Pin

2.99

9.29

Cat® Linkage Pin 2.99" dia X 9.29" long

614-9476
This part:
614-9476: Pin Kit - Tilt Lever to Tilt Link

25.47

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Related parts
8T-6430: M20-2.5 x 50mm Hex Head Bolt
8T-6430: M20-2.5 x 50mm Hex Head Bolt

Cat® Metric Hex Head Bolt, M20x2.5, 50 mm Long

Check Price
574-0285: 20.50mm Internal Diameter Spacer
574-0285: 20.50mm Internal Diameter Spacer

Cat® 40mm Outer Diameter Steel Spacer used for Additional Stretch Length in Implements Control System

Check Price
1V-9148: Internal Diameter 76.48mm Sleeve Bearing
1V-9148: Internal Diameter 76.48mm Sleeve Bearing

Cat® Sleeve Bearing of 88.97mm Outer Diameter used to absorb Vibration and Reduce Friction in Engines

Check Price
7K-9209: 76.20mm Shaft Diameter Rubber Lip Seal
7K-9209: 76.20mm Shaft Diameter Rubber Lip Seal

Pin Seal

Check Price
8T-6430
8T-6430: M20-2.5 x 50mm Hex Head Bolt
Check Price
574-0285
574-0285: 20.50mm Internal Diameter Spacer
Check Price
1V-9148
1V-9148: Internal Diameter 76.48mm Sleeve Bearing
Check Price
7K-9209
7K-9209: 76.20mm Shaft Diameter Rubber Lip Seal
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced