Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins185-7219: Bucket Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
185-7219: Bucket Linkage Pin
185-7219: Bucket Linkage Pin

Cat® Tilt Lever Pin to regulate the angle of tilt or inclination of the object it's attached to, providing convenient control over positioning and alignment

Brand: Cat

Product Images
185-7219: Bucket Linkage Pin
185-7219: Bucket Linkage Pin

Cat® Tilt Lever Pin to regulate the angle of tilt or inclination of the object it's attached to, providing convenient control over positioning and alignment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Pin Diameter (in)
Length (in)
Description
185-7219
This part:
185-7219: Bucket Linkage Pin
Pin Diameter (in)

3.5

Length (in)

12.6

Description

Cat® Tilt Lever Pin to regulate the angle of tilt or inclination of the object it's attached to, providing convenient control over positioning and alignment

614-9484
This part:
614-9484: Pin Kit - Lift to Bucket

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

614-9486
This part:
614-9486: Pin Kit Lift Bucket

Description

KIT PROVIDES A PIN ASSEMBLY AND BEARING ALONG WITH RELATED HARDWARE FOR REPLACEMENT OF A SINGLE LIFT ARM LINKAGE PIN AT THE CONNECTION TO THE BUCKET ON 980 G, GII, H, HII, AND K MACHINES

Related parts
201-1161: 33.6mm Thick Spacer
201-1161: 33.6mm Thick Spacer

Cat® Spacer ensures precise spacing for loader arm pin installation and alignment

Check Price
186-6320: 90.5mm Inner Diameter Washer
186-6320: 90.5mm Inner Diameter Washer

Cat® Washer for bucket control provides spacing and stability for effective attachment and operation of bucket control components

Check Price
7K-9211: 88.90mm Shaft Diameter Rubber Pin Seal
7K-9211: 88.90mm Shaft Diameter Rubber Pin Seal

Cat® Lip Type Pin Seal (88.9 mm Pin)

Check Price
186-6319: 1.6mm Thick Washer
186-6319: 1.6mm Thick Washer

Cat® 1.6mm Thick Steel Washer

Check Price
185-7220: 89.23mm Internal Diameter Sleeve Bearing
185-7220: 89.23mm Internal Diameter Sleeve Bearing

Cat® Heavy Duty Steel Sleeve Bearing of 148.30mm Height used to Support Rotational Motion between Linkages

Check Price
8T-4141: M20-2.5 x 70mm Hex Head Bolt
8T-4141: M20-2.5 x 70mm Hex Head Bolt

Cat® Hex Head Bolt (Drive Shaft, Drive Train)

Check Price
7X-7742: M18 ID Steel Hard Washer
7X-7742: M18 ID Steel Hard Washer

FLAT WASHER

Check Price
201-1161
201-1161: 33.6mm Thick Spacer
Check Price
186-6320
186-6320: 90.5mm Inner Diameter Washer
Check Price
7K-9211
7K-9211: 88.90mm Shaft Diameter Rubber Pin Seal
Check Price
186-6319
186-6319: 1.6mm Thick Washer
Check Price
185-7220
185-7220: 89.23mm Internal Diameter Sleeve Bearing
Check Price
8T-4141
8T-4141: M20-2.5 x 70mm Hex Head Bolt
Check Price
7X-7742
7X-7742: M18 ID Steel Hard Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert