Complete your tax details anytime right here.
313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw
Home313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw

313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw

Cat® Steel Torx Plus Socket Head Screw for Fuel Pump

Brand: Cat

Product Images

313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw
313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw
313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw
313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw

313-4620: M5-0.8 x 25mm Socket Head Hexalobular Screw

Cat® Steel Torx Plus Socket Head Screw for Fuel Pump

Brand: Cat

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced