Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits313-6898: FRONT HOUSING INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits313-6898: FRONT HOUSING INSTALL GASKET KIT
313-6898: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
313-6898: FRONT HOUSING INSTALL GASKET KIT
313-6898: FRONT HOUSING INSTALL GASKET KIT
313-6898: FRONT HOUSING INSTALL GASKET KIT
313-6898: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

257-2015: Engine Front Housing Gasket
257-2015: Engine Front Housing GasketQuantity: 1
8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
5P-4889: 3.53 x 75.79mm 75A FKM O-Ring
5P-4889: 3.53 x 75.79mm 75A FKM O-RingQuantity: 1
3E-6788: 2.62 x 40.94mm 75A FKM O-Ring
3E-6788: 2.62 x 40.94mm 75A FKM O-RingQuantity: 1
131-3718: 3.53 x 91.67mm 75A FKM O-Ring
131-3718: 3.53 x 91.67mm 75A FKM O-RingQuantity: 1
226-4755: Crankshaft Seal
226-4755: Crankshaft SealQuantity: 1
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 3
223-7852: 2.94mm Front Cover Edge with Seal Gasket
223-7852: 2.94mm Front Cover Edge with Seal GasketQuantity: 1
220-3373: 119.29mm Internal Diameter Seal Ring
220-3373: 119.29mm Internal Diameter Seal RingQuantity: 1
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 1
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-RingQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 2
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 3
6V-1903: 2.95 x 26.59mm 75A FKM O-Ring
6V-1903: 2.95 x 26.59mm 75A FKM O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
223-3505: 122.7mm Inner Diameter Press Seal
223-3505: 122.7mm Inner Diameter Press SealQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
Showing 1 to 27 of 27
DescriptionSpecificationsCompatible Models
Specifications for part number 313-6898
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 313-6898

TRUCK ENGINE

C11 C13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced