Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components317-5405: Operator Cabin Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components317-5405: Operator Cabin Mount
317-5405: Operator Cabin Mount

Cat® Operator Cabin Mount connects the cabin to the frame while isolating it from noise, shock, and vibration during equipment operation

Brand: Cat

Product Images
317-5405: Operator Cabin Mount
317-5405: Operator Cabin Mount

Cat® Operator Cabin Mount connects the cabin to the frame while isolating it from noise, shock, and vibration during equipment operation

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 317-5405

Units of Measure

USMetric
Head Outside Diameter (mm): 85.0
Pilot Outside Diameter (mm): 64.5
Mount Height (in): 1.81
Material: Chlorobutyl (CIIR) Rubber
Head Outside Diameter (in): 3.35
Inside Diameter (mm): 55.2
Head Thickness (mm): 13.5
Head Thickness (in): 0.53
Pilot Outside Diameter (in): 2.54
Bonded Sleeve: No
Inside Diameter (in): 2.17
Mount Height (mm): 46.0
Standard Bolt Size (mm): M30
Mount Type: Two-piece - Symmetric
View More
Compatible Models for part number 317-5405

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced