Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components318-0004: Water Temperature Regulator
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components318-0004: Water Temperature Regulator
318-0004: Water Temperature Regulator

Cat® Water Temperature Regulator used in Engine

Brand: Cat

Product Images
318-0004: Water Temperature Regulator
318-0004: Water Temperature Regulator

Cat® Water Temperature Regulator used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 318-0004

Units of Measure

USMetric
Width (mm): 91.4
Height (mm): 66.0
Length (in): 3.6
Material: Stainless Steel
Height (in): 2.6
Length (mm): 91.4
View More
Compatible Models for part number 318-0004

GENERATOR

LC51XX XQ330

WHEEL TRACTOR

627H

GENERATOR SET

XQP310 DE350SGC XQ330 DE400GC DE400SGC

POWER MODULE

TR43 TR43-E44

WHEEL TRACTOR-SCRAPER

627K 627K LRC

ENGINE

C9.3

TRACK LOADER

973K 973

SITE PREP TRACTOR

2864C 586C

COLD PLANER

PM312 PM313 PM310

MOTOR GRADER

160 12M 3 12M 2 160M 2 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

972M XE 966M XE 966 972K 972M 972 972L 972XE 966 GC 972 XE 966 XE 966XE 966K XE 966L 966K 966M

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D7E LGP D7E

TRANSMISSION

TR35

ARTICULATED TRUCK

725C 725 725C2

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL72

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B C9.3

POWERTRAIN

TR35E44-C9.3B

EXCAVATOR

336E LN 340F 336E LH 336F LNXE 340F L LRE 336E 336F 336F LN XE 336F LN 336F L 568 FM LL 336F XE 336F L XE 568 FM 336E LNH 340F L UHD 336E L 336E H

MOBILE HYD POWER UNIT

336FMHPU 336F 336E 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced