Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings305-4484: 5.33 x 31.12mm 70A EPDM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings305-4484: 5.33 x 31.12mm 70A EPDM O-Ring
305-4484: 5.33 x 31.12mm 70A EPDM O-Ring

O-ring

Brand: Cat

Product Images
305-4484: 5.33 x 31.12mm 70A EPDM O-Ring
305-4484: 5.33 x 31.12mm 70A EPDM O-Ring
305-4484: 5.33 x 31.12mm 70A EPDM O-Ring
305-4484: 5.33 x 31.12mm 70A EPDM O-Ring
305-4484: 5.33 x 31.12mm 70A EPDM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 305-4484

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 31.12
Inside Diameter (in): 1.225
Material: EPDM (70),EPDM - Ethylene Propylene Diene Modified,EPDM,Ethylene propylene diene terpolymer (EPDM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Epdm (ethylene-propylene Diene)
Material Hardness: 70a
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 322
View More
Compatible Models for part number 305-4484

TRUCK ENGINE

C15

GENERATOR SET

C9.3 C18

WHEEL TRACTOR

627H

WHEEL TRACTOR-SCRAPER

627K 627 637 637K

ENGINE

3516E

TRACK LOADER

973K

SITE PREP TRACTOR

2864C 586C

COLD PLANER

PM312 PM313 PM310

MOTOR GRADER

160 12M 3 12M 2 160M 2 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140

WHEEL LOADER

972M XE 966M XE 972K 972M 966K XE 966K 966M

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D6T LGPPAT D6T XL PAT D6T XW PAT D6T D7E LGP D7E

ARTICULATED TRUCK

725C 725 725C2

MARINE ENGINE

C32 C9.3 C18 MARINE C18

PIPELAYER

PL72

INDUSTRIAL ENGINE

C9.3

WHEEL SCRAPER

637K

GAS ENGINE

G3516

EXCAVATOR

336E LN 340F 336E LH 336F LNXE 340F L LRE 336E 336F 336F LN XE 336F LN 336F L 568 FM LL 336F XE 336F L XE 568 FM 336E LNH 340F L UHD 336E L 336E H

MOBILE HYD POWER UNIT

336FMHPU 336F 336E 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced