• \
  • Home
  • 321-7871: Led Signal Light
321-7871: Led Signal Light
+ / - Hover over image to Zoom
Other Views

    321-7871: Led Signal Light

    Part Number: 321-7871
    Brand: Cat
    Retrieving Price.....

    Green LED Signal Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® LED Signal Lights offer superior performance with low power consumption. Their dependable design is ideal for use in high-vibration applications because they contain no breakable bulbs or filaments. The extra-bright LEDs enhance visibility, increasing operator safety and productivity.
    You can depend on Cat® LED Signal Lights to keep signals strong and your crews safe with signal lights that consistently perform in any tough condition.
    Attributes:
    • Specialty light
    • Surface mounting
    • 24V
    • Pigtail DT connector
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Description: Specialty LED
    • Lens Color: Green
    • Light Type: LED Signal Lights
    • Mounting Type: Rectangular
    • Voltage (volts): 24
    underground mining loaders
    R3000H, R1700G, R2900G

    cold
    PM825, PM620, PM820, PM310, PM313, PM822, PM622, PM312

    off highway trucks
    789D

    lhd
    R1300G, R1600H, R1600G, R1700K, R1700G

    oht
    793F, 797F, 793F CMD