Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsIdler Groups323-1170: Idler Group
HomeUndercarriageRolling ComponentsIdler Groups323-1170: Idler Group
323-1170: Idler Group

Cat® Idler Group Standard Application, 98.9mm Rim Width, Interchangeable, 586mm Tread Diameter, Center Tread (Relieved)

Brand: Cat

Product Images
323-1170: Idler Group
323-1170: Idler Group
323-1170: Idler Group
323-1170: Idler Group
323-1170: Idler Group

Cat® Idler Group Standard Application, 98.9mm Rim Width, Interchangeable, 586mm Tread Diameter, Center Tread (Relieved)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 323-1170

Units of Measure

USMetric
Application: Standard Application
Diameter (mm): 640.0
Flange Diameter (mm): 640.0
UC System: ABRASION
Idler Rim Width (mm): 98.9
Shaft Protrusion Length (in): 1.985
Undercarriage Width (mm): 372.0
Idler Rim Width (in): 3.894
Shaft Protrusion Length (mm): 50.42
Machine Side: Interchangeable
Flange Diameter (in): 25.2
Bolt Size (mm): 3/8
Tread Diameter (in): 23.071
Center Flange Width (mm): 63
Flange Type: Center Flange
Tread Type: Center Tread (relieved)
Tread Diameter (mm): 586.0
Bolt Size (in): 3/8
Center Flange Width (in): 2.48
Center Flange Diameter (in): 25.197
Shaft Length (in): 14.646
Center Flange Diameter (mm): 640
Shaft Length (mm): 372
Shaft OD (mm): 58
Shaft Diameter (mm): 58.0
Shaft OD (in): 2.283
View More
Compatible Models for part number 323-1170

TRACK-TYPE TRACTOR

D6R D6T D6R LGP D6R II D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6R III D6R XL D6T XL D6XE D6

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced