318-1064: Link-Trk Mas
+ / - Hover over image to Zoom
Other Views

    318-1064: Link-Trk Mas

    Part Number: 318-1064
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Link Split Master

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track link split master links allow convenient removal and installation of track and eliminate the need for a master pin and master bushing. Split master links have a wear life equal to a regular link, have the same strength and hardness as a regular link, and are completely serviceable and reusable.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.

    UNITS:
    • US
    • Metric
    • Track Pitch (mm): 202.8
    ttt
    D6T, D6T LGP D6R III D6R II D6T XL D6T XW D6T XL PAT D6T LGPPAT D6H XL D6T XW PAT D6R XL D6R STD D6R, D6R LGP

    tskd
    527

    emac
    C9.3

    ttl
    963D, 963C, 963B 963K

    track type tractors
    D6TLGP, D6TXL, D6TLGPVP, D6TXW, D6T2XL, D6T2XW, D6T2LGP