Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes329-9269: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes329-9269: Track Shoe
329-9269: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES, Trapezoidal Hole

Brand: Cat

Product Images
329-9269: Track Shoe
329-9269: Track Shoe
329-9269: Track Shoe
329-9269: Track Shoe
329-9269: Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES, Trapezoidal Hole

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 329-9269

Units of Measure

USMetric
Shoe Width (mm): 610.0
Track Pitch (mm): 215.9
Material: Boron Steel
Bolt Size (in): 7/8
Track Pitch (in): 8.5
UC System: HD
Plate Thickness (mm): 19
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 146.1
Shoe Bolt Hole Spacing C (mm): 204.1
Shoe Width (in): 24.016
Shoe Bolt Hole Spacing A (mm): 63
Plate Thickness (in): 0.748
Track Bolt Thread: 0.875
Hole Type: Trapezoidal
Shoe Section 1E Spec: 1E1268
Number of Grousers: Single
Bolt Hole Diameter (in): 0.914
Clipped: No
Shoe Type: Es
Bolt Hole Diameter (mm): 23.22
Bolt Size (mm): 7/8
View More
Compatible Models for part number 329-9269

TRACK-TYPE TRACTOR

D8T D8R D8R II D8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced