Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes326-1139: 610mm Width Grouser Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
326-1139: 610mm Width Grouser Track Shoe
326-1139: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Product Images
326-1139: 610mm Width Grouser Track Shoe
326-1139: 610mm Width Grouser Track Shoe
326-1139: 610mm Width Grouser Track Shoe
326-1139: 610mm Width Grouser Track Shoe
326-1139: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
326-1139
This part:
326-1139: 610mm Width Grouser Track Shoe

7/8

8.5

24.016

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

329-9269
This part:
329-9269: Track Shoe

7/8

8.5

24.016

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES, Trapezoidal Hole

326-1127
This part:
326-1127: Track Shoe

7/8

8.5

24.016

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, MS

326-1128
This part:
326-1128: Track Shoe

7/8

8.5

24.016

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, MS, Trapezoidal Hole

326-1138
This part:
326-1138: Track Shoe

7/8

8.5

24.016

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint, ES

Related parts
326-1136: Track Shoe
326-1136: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES

Check Price
326-1144: 915mm Width Grouser Track Shoe
326-1144: 915mm Width Grouser Track Shoe

Cat® Grouser Track Shoe provides exceptional traction and stability on different surfaces for improved maneuverability and control

Check Price
326-1137: Track Shoe
326-1137: Track Shoe

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint, ES, Trapezoidal Hole

Check Price
376-1274: 610mm Width Grouser Track Shoe
376-1274: 610mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
326-1129: 660mm Width Grouser Track Shoe
326-1129: 660mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
326-1130: Track Shoe
326-1130: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Regular Joint, MS, Trapezoidal Hole

Check Price
326-1140: 660mm Width Grouser Track Shoe
326-1140: 660mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
326-1141: 660mm Width Grouser Track Shoe
326-1141: 660mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Check Price
326-1136
326-1136: Track Shoe
Check Price
326-1144
326-1144: 915mm Width Grouser Track Shoe
Check Price
326-1137
326-1137: Track Shoe
Check Price
376-1274
376-1274: 610mm Width Grouser Track Shoe
Check Price
326-1129
326-1129: 660mm Width Grouser Track Shoe
Check Price
326-1130
326-1130: Track Shoe
Check Price
326-1140
326-1140: 660mm Width Grouser Track Shoe
Check Price
326-1141
326-1141: 660mm Width Grouser Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert