Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts331-9604: Serpentine Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts331-9604: Serpentine Belt
331-9604: Serpentine Belt

Width: 27.9 mm (1.10 in)

Brand: Cat

Product Images
331-9604: Serpentine Belt
331-9604: Serpentine Belt
331-9604: Serpentine Belt
331-9604: Serpentine Belt
331-9604: Serpentine Belt

Width: 27.9 mm (1.10 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-9604

Units of Measure

USMetric
Belt Length (in): 61.54
Belt Type: Serpentine Belts
Belt Width (in): 1.1
Belt Length (mm): 1,563.0
Belt Width (mm): 27.9
No. of Ribs: 8.0
View More
Compatible Models for part number 331-9604

ROAD RECLAIMER

RM500 RM500B

ROTARY DRILL

MD6200

ARTICULATED TRUCK

740C 740B 745C 735C 740 GC 735B 745

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-500

QUARRY TRUCK

770G 772G

TRUCK

772G 770G 772G OEM 770G OEM

EJECTOR TRUCK

740 740B

OFF HIGHWAY TRUCK

772 770 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced