Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCamshafts332-7298: Engine Camshaft
HomeEngineEngine ComponentsCamshafts332-7298: Engine Camshaft
332-7298: Engine Camshaft

Cat® Camshaft to synchronize the valve timing with the engine's rotation, determining when fuel injection and exhaust gases expulsion

Brand: Cat

Product Images
332-7298: Engine Camshaft
332-7298: Engine Camshaft
332-7298: Engine Camshaft
332-7298: Engine Camshaft
332-7298: Engine Camshaft

Cat® Camshaft to synchronize the valve timing with the engine's rotation, determining when fuel injection and exhaust gases expulsion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 332-7298

Units of Measure

USMetric
Width (mm): 132.08
Height (mm): 132.08
Length (in): 46.0
Material: Carbon Steel,Alloy Steel
Length (mm): 1,168.4
Height (in): 5.2
View More
Compatible Models for part number 332-7298

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

633E II 627G 627E 623B 627F 623G 631D 631E 623E 623F 631G 621B 637G 637D 637E 621E 621F 633D 657G 621G

SOIL COMPACTOR

825H 825C

LOAD HAUL DUMP

R3000H R2900G R2900

PETROLEUM ENGINE

C15

EJECTOR TRUCK

740

WHEEL DOZER

834H 824H 824C

MOTOR GRADER

24M

LANDFILL COMPACTOR

836H 826C 826H

WHEEL LOADER

988H 980H 980G 986H

TRACK-TYPE TRACTOR

D8T D9T

ARTICULATED TRUCK

740 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

PIPELAYER

PL83 PL87 583T 587T

INDUSTRIAL ENGINE

C15

TRUCK

770

WHEEL SCRAPER

631G 657G 637G 657E

FRONT SHOVEL

385C

EXCAVATOR

385C L 365C L 365C L MH 385C L MH 374D L 390D 390D L 385C FS 365C 385C

MOBILE HYD POWER UNIT

365C L 385C 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced