Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings334-2932: 2.62 x 61.6mm 75A FKM O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
334-2932: 2.62 x 61.6mm 75A FKM O-Ring
334-2932: 2.62 x 61.6mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
334-2932: 2.62 x 61.6mm 75A FKM O-Ring
334-2932: 2.62 x 61.6mm 75A FKM O-Ring
334-2932: 2.62 x 61.6mm 75A FKM O-Ring
334-2932: 2.62 x 61.6mm 75A FKM O-Ring
334-2932: 2.62 x 61.6mm 75A FKM O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
334-2932334-2932
225-8019225-8019
226-8766226-8766
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 334-2932
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 334-2932

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 61.6
Inside Diameter (in): 2.425
Material: FKM - Fluoroelastomer,FKM (75),FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 143
View More
Compatible Models for part number 334-2932

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1700 XE R1300G II R1700

MOTOR GRADER

12M 120M

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D6K XL D5R LGP D4K XL D5K XL D5R XL D3K XL D6N D6K D3K LGP D6K LGP

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP-655D AP-1055E BG600D BG555E AP-1000E AP-555E AP-600D BG655D AP-500E BG500E

PIPELAYER

PL61

EXCAVATOR

311D LRR 312D L 314D LCR 320D LN 312D 315D L 319D 314D CR 323D 320D L 320D FM RR 323D SA 320D RR 323D S 319D LN 323D L 323D LN 320D 320D GC 319D L 320D LRR 321D LCR 318D L 320D FM 313D

VIBRATORY COMPACTOR

CP-64 CS-56 CS-54 CB-54B CS-56B CS-68B CP-54 CP-56 CS-44 CB-64 CP-74B CP-44 CS-54B CB-54 CS-78B CS-79B CS-64B CP-54B CS-76 CS-74 CS-74B CB-44B CP-76 CP-74 CS-64 CP-56B CP-68B

MOBILE HYD POWER UNIT

323D LN 323D L

GENERATOR SET

C6.6 C6.6DE150E C4.4DE110E C4.4 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C4.4DE110E2

TRACK LOADER

963D 953D

BACKHOE LOADER

430E 450E 420E

COMPACT WHEEL LOADER

914G 914G2

TELEHANDLER

TH407C TH337C TL943C

WHEEL LOADER

928H 928HZ 924HZ 924H 938H 930H

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 C6.6

WHEELED EXCAVATOR

M315D2 M322D MH M322D M318D M315D M317D2 M316D M313D M318D MH

PNEUMATIC COMPACTOR

CW-34

INDUSTRIAL ENGINE

C6.6 C4.4

WHEEL FELLER BUNCHER

553C 2470C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert