Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps336-5029: MANIFOLD
HomeEngineFuel SystemFuel Pumps336-5029: MANIFOLD
336-5029: MANIFOLD

Fuel Injection Line Manifold

Brand: Cat

Product Images
336-5029: MANIFOLD
336-5029: MANIFOLD
336-5029: MANIFOLD
336-5029: MANIFOLD
336-5029: MANIFOLD

Fuel Injection Line Manifold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 336-5029

Units of Measure

USMetric
Width (mm): 71.12
Height (mm): 60.96
Length (in): 2.8
Material: Alloy Aluminum
Height (in): 2.4
Length (mm): 71.12
View More
Compatible Models for part number 336-5029

TRACK-TYPE TRACTOR

D8T

GEN SET ENGINE

POWER SYS

GENERATOR SET

C7.1

INDUSTRIAL ENGINE

C13 C15 C9.3 C7.1 C18

WHEEL FELLER BUNCHER

2570C 2670C 563C 573C

EXCAVATOR

336E LN 349E L 329E L 324E 349E L VG 324E LN 329E LN 329E 324E L 336E L

MOTOR GRADER

120M 2

MOBILE HYD POWER UNIT

336E C7.1 329E

WHEEL LOADER

950K 962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced